2N7002CK

60 V, 0.3 A N-channel Trench MOSFET

ESD protected N-channel enhancement mode Field-Effect Transistor (FET) in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
2N7002CK 2N7002CKVL 934063611235 SOT23 Order product
2N7002CK 2N7002CK,215 934063611215 SOT23 Order product

Features

  • ESD protection up to 3 kV
  • Logic-level compatible
  • Trench MOSFET technology
  • Very fast switching
  • AEC-Q101 qualified

Target applications

  • Relay driver
  • High-speed line driver
  • Low-side loadswitch
  • Switching circuits

Parametrics

Type numberPackage versionPackage nameProduct statusChannel typeNumber of transistorsVDS [max] (V)VGS [max] (V)RDSon [max] @ VGS = 10 V (mΩ)RDSon [max] @ VGS = 4.5 V (mΩ)Tj [max] (°C)ID [max] (A)QGD [typ] (nC)QG(tot) [typ] @ VGS = 4.5 V (nC)Ptot [max] (W)VGSth [typ] (V)Automotive qualifiedDate
2N7002CKSOT23SOT23ProductionN16020160030001500.30.231.090.351.75Y2011-01-24

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackageOutline versionReflow-/Wave solderingPacking
2N7002CK2N7002CKVL
( 9340 636 11235 )
ActiveLP%

(SOT23)
SOT23Reel 11" Q3/T4, LargePack
2N7002CK,215
( 9340 636 11215 )
ActiveLP%Reel 7" Q3/T4

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFLeadfree conversion dateEFRIFRMTBF (hour)MSLMSL leadfree
2N7002CK2N7002CKVL2N7002CKweek 25, 2019134.00.621.61E911
2N7002CK2N7002CK,2152N7002CKAlways Pb-free134.00.621.61E911
Quality and reliability disclaimer

Documentation (18)

File nameTitleTypeDate
2N7002CK60 V, 0.3 A N-channel Trench MOSFETData sheet2018-06-29
AN10273Power MOSFET single-shot and repetitive avalanche ruggedness ratingApplication note2015-12-10
AN10874LFPAK MOSFET thermal design guideApplication note2018-04-24
AN10874_ZHLFPAK MOSFET thermal design guide, Chinese versionApplication note2012-09-14
AN11113LFPAK MOSFET thermal design guide - Part 2Application note2018-04-24
AN11158Understanding power MOSFET data sheet parametersApplication note2014-02-04
AN11243Failure signature of Electrical Overstress on Power MOSFETsApplication note2017-12-21
AN11158_ZHUnderstanding power MOSFET data sheet parametersApplication note2013-11-08
AN11261Using RC Thermal ModelsApplication note2014-05-19
AN11113_ZHLFPAK MOSFET thermal design guide - Part 2Application note2014-05-22
AN11599Using power MOSFETs in parallelApplication note2016-07-13
2N7002CK_Nexperia_Product_Quality2N7002CK Nexperia Product QualityQuality document2019-05-20
2N7002CK_Nexperia_Product_Reliability2N7002CK Nexperia Product ReliabilityQuality document2019-04-29
2N7002CK_20_02_20122N7002CK.20_02_2012 Spice parameterSPICE model2012-04-13
TN00008Power MOSFET frequently asked questions and answersTechnical note2018-09-12
SOT23_235Tape reel SMD; standard product orientation 12NC ending 235Packing2013-02-05
SOT23_215Tape reel SMD; standard product orientation 12NC ending 215Packing2012-11-16
SOT23plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm bodyOutline drawing2019-01-09

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
2N7002CK_20_02_20122N7002CK.20_02_2012 Spice parameterSPICE model2012-04-13

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
2N7002CK2N7002CKVL934063611235Reel 11" Q3/T4, LargePackOrder product
2N7002CK2N7002CK,215934063611215Reel 7" Q3/T4Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.