12 V - 80 V, P- and N-channel Trench MOSFETs in single, dual and complementary configuration



image

P- and N-channel enhancement mode Field-Effect Transistor (FET) in leadless ultra-small DFN1010D-3 (SOT1215) and DFN1010B-6 (SOT1216) Surface-Mounted Device (SMD) plastic packages using Trench MOSFET technology.

Key features and benefits

  • Trench MOSFET technology
  • Leadless ultra small and ultra thin SMD plastic package: 1.1 × 1.0 × 0.37 mm
  • Exposed drain pad for excellent thermal conduction
  • Solderable side pads for DFN1010D-3
  • Low gate-source threshold voltage: VGS(th) = 0.64 V
  • Low drain current: ID = 3.2 A
  • Very low drain-source on-state resistance: RDSon = 34 mΩ
  • ElectroStatic Discharge (ESD) protection > 1 kV HBM

Key applications

  • Load switch and charging switch for portable devices
  • Power management in battery driven portables
  • LED driver
  • DC-to-DC converter

Products

Type number Description Status Quick access
NX7002BKXB 60 V, dual N-channel Trench MOSFET Production
PMCXB1000UE 30 V, complementary N/P-channel Trench MOSFET Production
PMCXB900UE 20 V, complementary N/P-channel Trench MOSFET Production
PMCXB900UEL 20 V, complementary N/P-channel Trench MOSFET Production
PMDXB1200UPE 30 V, dual P-channel Trench MOSFET Production
PMDXB550UNE 30 V, dual N-channel Trench MOSFET Production
PMDXB600UNE 20 V, dual N-channel Trench MOSFET Production
PMDXB600UNEL 20 V, dual N-channel Trench MOSFET Production
PMDXB950UPE 20 V, dual P-channel Trench MOSFET Production
PMDXB950UPEL 20 V, dual P-channel Trench MOSFET Production
PMXB120EPE 30 V, P-channel Trench MOSFET Production
PMXB350UPE 20 V, P-channel Trench MOSFET Production
PMXB360ENEA 80 V, N-channel Trench MOSFET Production
PMXB40UNE 12 V, N-channel Trench MOSFET Production
PMXB43UNE 20 V, N-channel Trench MOSFET Production
PMXB56EN 30 V, N-channel Trench MOSFET Production
PMXB65ENE 30 V, N-channel Trench MOSFET Production
PMXB65UPE 12 V, P-channel Trench MOSFET Production
PMXB75UPE 20 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.