Low Leakage MOSFETs

Low leakage MOSFETs are the perfect choice for Portable or Wearables where low power off-state losses count.

They ensure longer life time for battery driven devices:

  • Wearables (fitness trackers, smart watches, GPS trackers…)
  • Computing accessories (wireless mouse, keyboards,..)
  • Metering applications radiator consumption meters, smoke detectors,..)
The low leakage portfolio is available in DFN1010B-6 dual and DFN1006-3 leadless plastic packages.

Parametric search

Low Leakage MOSFETs
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PMCXB900UEL 20 V, complementary N/P-channel Trench MOSFET Production
PMDXB600UNEL 20 V, dual N-channel Trench MOSFET Production
PMDXB950UPEL 20 V, dual P-channel Trench MOSFET Production
PMZ600UNEL 20 V, N-channel Trench MOSFET Production
PMZ950UPEL 20 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
DFN1006-2_SOD882_mk plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.