NextPower Cordless

Robust MOSFETs for power tool applications

Nexperia is pleased to introduce NextPower Cordless, a portfolio of power MOSFETs designed specifically for power tool motor control applications and featuring a maximum drain

Visit any power tool retailer these days and you will see just how the cordless section has grown. Driven by price and performance advances in battery and motor technologies, portable ranges have expanded to include screwdrivers, drills, saws, sanders, planes and angle grinders - with specifications that were previously only available in mains powered versions. Now garden tools are going the same way with the introduction of cordless lawnmowers, hedge trimmers and even chainsaws.

New opportunities have brought increased competition. Manufacturers are continually vying with each other to differentiate their products in terms of drive voltage, maximum torque, battery life and reliability. For some applications, size and weight are becoming increasingly important, challenging engineers to create ever more compact designs.

NextPower Cordless – MOSFETs for battery-powered tools

To help power tool design companies (and their power module suppliers), Nexperia has created a portfolio of power MOSFETs specifically for power tool motor control. Known as 'NextPower Cordless', these devices offer enhanced performance in all important parameters:

  • ID(max) – 500 µm diameter internal wires, with multiple bonding points, provide up to 150 A in a TO-220 package, enabling maximum torque from the motor and reliably managing high load and stall current conditions
  • Avalanche ruggedness – Switching highly inductive loads such as motor coils requires MOSFETs able to handle repetitive avalanche events. Nexperia offers best-in-class performance based on our leading position in the automotive market
  • On resistance – Nexperia’s low RDS(on) characteristics deliver higher efficiencies, ensuring longer battery life and easier thermal
  • Thermal management – The industry leading low Rth(j-mb) property of the LFPAK56 ensures the MOSFET junction temperature can be kept under control even in the most compact of designs

The NextPower Cordless portfolio

Today, the NextPower Cordless portfolio incorporates two package types, TO-220 and LFPAK56 (footprint compatible with Power-SO8 devices), across three voltage ranges, 30, 40 and 60 V. A third package type (D2PAK-7), will be included at a later date for very high current industrial tools.

Many devices are offered in logic level allowing them to be switched directly from a microcontroller device.

Automotive heritage

The MOSFET requirements for motor control in power tools are in many ways similar to motor control within vehicles. Both applications demand high currents, especially under high load conditions, avalanche ruggedness, low RDS(on) and careful thermal management. Furthermore, power tools and cars are both subjected to extremes of temperature, humidity and harsh vibration environments.

Therefore, it is perhaps unsurprising, that the NextPower Cordless range shares many characteristics of Nexperia’s automotive-qualified MOSFETs and customers can be confident in their quality and reliability.

Parametric search

NextPower Cordless
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PSMN0R9-30ULD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in SOT1023A enhanced package for UL2595, using NextPowerS3 Schottky-Plus Technology Production
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-30YLD N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R0-40SSH N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMN1R0-40ULD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in SOT1023A enhanced package for UL2595, using NextPower-S3 Schottky-Plus technology Production
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R0-40YSH N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production
PSMN1R2-30YLD N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN1R4-40YLD N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology Production
PSMN1R5-40PS N-channel 40 V 1.6 mΩ standard level MOSFET in TO220 Production
PSMN1R6-30MLH N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology Production
PSMN1R9-40PL N-channel 40 V, 1.7 mΩ logic level MOSFET in SOT78 Production
PSMN2R1-40PL N-channel 40 V, 2.2 mΩ logic level MOSFET in SOT78 Production
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN2R5-60PL N-channel 60 V, 2.6 mΩ logic level MOSFET in SOT78 Production
PSMN2R6-60PS N-channel 60 V, 2.6 mΩ standard level MOSFET in SOT78 Production
PSMN2R8-40PS N-channel TO220 40 V 2.8 mΩ standard level MOSFET Production
PSMN3R0-30YLD N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN3R3-60PL N-channel 60 V, 3.4 mΩ logic level MOSFET in SOT78 Production
PSMN3R5-40YSD N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN3R9-100YSF NextPower 100 V, 4.3 mΩ N-channel MOSFET in LFPAK56 package Development
PSMN3R9-60PS N-channel 60 V, 3.9 mΩ standard level MOSFET in SOT78 Production
PSMN4R0-30YLD N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Production
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Production
PSMN4R2-60PL N-channel 60 V, 3.9 mΩ logic level MOSFET in SOT78 Production
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET Production
PSMN6R0-30YLD N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMN6R9-100YSF NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package Production
PSMN7R5-30YLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Production
PSMNR58-30YLH N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Production
PSMNR70-30YLH N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Production
PSMNR70-40SSH N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMNR90-40SSH N-channel 40 V, 0.9 mΩ, 375 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Production
PSMNR90-40YLH N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Production

Documentation

File name Title Type Date
Nextpower_Cordless Robust MOSFETs for power tool applications Marcom graphics 2014-09-30

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.

Datasheets (36)

File name Title Type Date
PSMN0R9-30ULD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in SOT1023A enhanced package for UL2595, using NextPowerS3 Schottky-Plus Technology Data sheet 2018-09-12
PSMN0R9-30YLD N-channel 30 V, 0.87 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-04-02
PSMN1R0-30YLD N-channel 30 V, 1.0 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-04-02
PSMN1R0-40SSH N-channel 40 V, 1 mΩ, 325 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Data sheet 2019-05-07
PSMN1R0-40ULD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in SOT1023A enhanced package for UL2595, using NextPower-S3 Schottky-Plus technology Data sheet 2018-09-12
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Data sheet 2018-03-13
PSMN1R0-40YSH N-channel 40 V, 1 mΩ, 290 A standard level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Data sheet 2019-08-13
PSMN1R2-30YLD N-channel 30 V, 1.2 mΩ, 250 A logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2019-03-06
PSMN1R4-30YLD N-channel 30 V, 1.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-03-29
PSMN1R4-40YLD N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology Data sheet 2019-08-13
PSMN1R5-40PS N-channel 40 V, 1.6 mΩ standard level MOSFET in TO220 Data sheet 2018-03-30
PSMN1R6-30MLH N-channel 30 V, 1.9 mΩ, 160 A logic level MOSFET in LFPAK33 using NextPowerS3 technology Data sheet 2020-01-01
PSMN1R9-40PL N-channel 40 V, 1.7 mΩ logic level MOSFET in SOT78 Data sheet 2018-04-02
PSMN2R1-40PL N-channel 40 V, 2.2 mΩ logic level MOSFET in SOT7 Data sheet 2018-04-04
PSMN2R4-30YLD N-channel 30 V, 2.4 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-03-29
PSMN2R5-60PL N-channel 60 V, 2.6 mΩ logic level MOSFET in SOT78 Data sheet 2018-04-02
PSMN2R6-60PS N-channel 60 V, 2.6 mΩ standard level MOSFET in SOT78 Data sheet 2018-04-02
PSMN2R8-40PS N-channel TO220 40 V, 2.8 mΩ standard level MOSFET Data sheet 2018-04-02
PSMN3R0-30YLD N-channel 30 V, 3.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-03-29
PSMN3R3-60PL N-channel 60 V, 3.4 mΩ logic level MOSFET in SOT78 Data sheet 2018-04-02
PSMN3R5-40YSD N-channel 40 V, 3.5 mΩ, 120 A standard level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Data sheet 2018-10-31
PSMN3R9-100YSF NextPower 100 V, 4.3 mΩ N-channel MOSFET in LFPAK56 package Data sheet 2020-03-11
PSMN3R9-60PS N-channel 60 V, 3.9 mΩ standard level MOSFET in SOT78 Data sheet 2018-04-02
PSMN4R0-30YLD N-channel 30 V, 4.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-04-02
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Data sheet 2018-03-28
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Data sheet 2018-04-03
PSMN4R2-60PL N-channel 60 V, 3.9 mΩ logic level MOSFET in SOT78 Data sheet 2018-04-02
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mOhm standard level FET Data sheet 2017-05-08
PSMN6R0-30YLD N-channel 30 V, 6.0 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-03-30
PSMN6R9-100YSF NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package Data sheet 2018-03-13
PSMN7R5-30YLD N-channel 30 V, 7.5 mΩ logic level MOSFET in LFPAK56 using NextPowerS3 Technology Data sheet 2018-03-30
PSMNR58-30YLH N-channel 30 V, 0.67 mΩ, 380 A logic level MOSFET in LFPAK56E using NextPowerS3 technology Data sheet 2020-01-01
PSMNR70-30YLH N-channel 30 V, 0.82 mΩ, 300 A logic level MOSFET in LFPAK56 using NextPowerS3 technology Data sheet 2020-01-01
PSMNR70-40SSH N-channel 40 V, 0.7 mΩ, 425 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Data sheet 2019-06-19
PSMNR90-40SSH N-channel 40 V, 0.9 mΩ, 375 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology Data sheet 2019-06-19
PSMNR90-40YLH N-channel 40 V, 0.94 mΩ, 300 A logic level MOSFET in LFPAK56E using NextPower-S3 Schottky-Plus technology Data sheet 2019-08-13