NextPower Live

NextPower Live! – MOSFETs for a non-stop world

Reliable linear mode performance AND low RDSon efficiency in "hot-swap" and "soft-start" applications.

Mobile phones, ATMs, traffic signals, the internet – so much of our daily life is dependent on rack-based computers, communications and storage, that need to be maintained with the power on.

NextPower Live MOSFETs are designed specifically for such applications:

  • When a replacement board is plugged into a live system, it is important that the in-rush current is carefully controlled, to protect the components on the board and to ensure that other parts of the system do not experience any power disruption. MOSFETs with a strong linear mode performance and wide safe operating area (SOA) are required to manage this current effectively and reliably
  • Once the replacement board is safely installed, the MOSFET is turned fully ON. In this mode of operation, a low RDS(on) value is of primary importance, helping to keep temperatures down and system efficiency at a maximum

Only NextPower Live MOSFETs offer reliable linear mode performance AND low RDS(on) efficiency

Non-stop applications

Non-stop equipment

Cloud computing

Blade servers

Network storage

Routers, switches & base stations

Communications infrastructure

RAID arrays

Industrial process control

Industrial PCs

Transaction processing

Programmable Logic Controllers (PLCs)

Traffic monitoring & signalling

Digital video recorders

Traffic monitoring & signalling

“Hot-swap” & “soft-start” systems

Parametric search

NextPower Live
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PSMN013-100YSE N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 Production
PSMN1R5-30BLE N-channel 30 V 1.5 mΩ logic level MOSFET in D2PAK Production
PSMN2R0-30YLE N-channel 30 V 2 mΩ logic level MOSFET in LFPAK Production
PSMN2R3-100SSE N-channel 100 V, 2.3 mΩ, SuperSOA MOSFET in LFPAK88 Development
PSMN3R4-30BLE N-channel 30 V 3.4 mΩ logic level MOSFET in D2PAK Production
PSMN3R7-100BSE N-channel 100 V, 3.95 mΩ, standard level MOSFET in D2PAK Production
PSMN4R8-100BSE N-channel 100 V 4.8 mΩ standard level MOSFET in D2PAK Production
PSMN4R8-100PSE N-channel 100 V 5 mΩ standard level MOSFET with improved SOA in TO220 package Production
PSMN7R6-100BSE N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK Production

Documentation

File name Title Type Date
Nextpower_Live NextPower Live! – MOSFETs for a non-stop world Marcom graphics 2013-07-22

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.

Datasheets (10)

File name Title Type Date
PSMN013-100YSE N-channel 100 V, 13 mΩ standard level MOSFET in LFPAK Data sheet 2018-04-03
PSMN1R5-30BLE N-channel 30 V, 1.5 mΩ logic level MOSFET in D2PAK Data sheet 2018-03-30
PSMN2R0-30YLE N-channel 30 V, 2 mΩ logic level MOSFET in LFPAK Data sheet 2018-04-02
PSMN2R3-100SSE N-channel 100 V, 2.3 mΩ, SuperSOA MOSFET in LFPAK88 Data sheet 2020-04-14
PSMN3R4-30BLE N-channel 30 V, 3.4 mΩ logic level MOSFET in D2PAK Data sheet 2018-04-02
PSMN3R7-100BSE N-channel 100 V, 3.95 mΩ, standard level MOSFET in D2PAK Data sheet 2018-09-12
PSMN4R8-100BSE N-channel 100 V, 4.8 mΩ standard level MOSFET in D2PAK Data sheet 2018-04-03
PSMN4R8-100PSE N-channel 100 V, 5 mΩ standard level MOSFET with improved SOA in TO220 package Data sheet 2018-04-02
PSMN7R6-100BSE N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK Data sheet 2018-04-03
PSMN7R8-100PSE N-channel 100 V, 7.8 mΩ standard level MOSFET with improved SOA in TO220 package Data sheet 2018-04-03