MOSFETs for high-power PoE

MOSFETs for high-power PoE – more than 2x the protection of competitive devices

New standards and proprietary approaches are enabling the next generation of power-over-ethernet (PoE) systems. Such systems are capable of delivering up to 100 W to each powered device. For example, large screen LCD displays, 3G / 4G / Wi-Fi hot-spots and pan-tilt-zoom CCTV cameras are placing increased demands on PoE power sourcing equipment (PSE). These requirements include "soft-start" procedures, resilience to short-circuits, thermal management and power density.

Part of the “NextPower Live” portfolio, Nexperia’s PoE MOSFETs have been designed specifically to complement the latest high-power, PSE controllers from companies such as Linear Technology Corporation and Maxim. Our MOSFETs offer more than 2x the protection of competitive devices, together with low RDS(on) parameters in a cost-effective, industry-standard, LFPAK33 package.

Parametric search

MOSFETs for high-power PoE
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PSMN040-100MSE N-channel 100 V 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications Production

Documentation

File name Title Type Date
Nextpower_POE MOSFETs for high-power PoE Marcom graphics 2013-07-22
Nexperia_Selection_guide_2020 Nexperia Selection Guide 2020 Selection guide 2020-01-31

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.

Datasheets (2)

File name Title Type Date
PSMN040-100MSE N-channel 100 V, 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications Data sheet 2018-03-30
PSMN075-100MSE N-channel 100 V, 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications Data sheet 2018-04-04