USB Type-C MOSFET load switch

MOSFETs for load switching in USB Type-C applications

Small-signal MOSFETs in DFN plastic packages for USB Type-C load switches offer low RDSon values combined with a high design flexibility. The small-signal MOSFETs are available in different voltage classes with a different RDSon performance in a 1.1 x 1.0 mm DFN1010D-3 package and in a 2.0 x 2.0 mm DFN2020MD-6 package.The broad portfolio of N-channel and P-channel MOSFETs ensures that the ideal type for dedicated application needs is available.

The usage of discrete MOSFETs offers the advantage of an improved heat dissipation over the PCB. This is an important feature for space-constraint application in portable devices.

Parametric search

USB Type-C MOSFET load switch
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PMPB10XNE 20 V, single N-channel Trench MOSFET Production
PMPB10XNEA 20 V, N-channel Trench MOSFET Production
PMPB11EN 30 V, N-channel Trench MOSFET Production
PMPB13XNE 30 V, single N-channel Trench MOSFET Production
PMPB13XNEA 30 V, N-channel Trench MOSFET Production
PMPB20XPE 20 V, single P-channel Trench MOSFET Production
PMPB20XPEA 20 V, P-channel Trench MOSFET Production
PMPB23XNE 20 V, single N-channel Trench MOSFET Production
PMPB23XNEA 20 V, N-channel Trench MOSFET Production
PMPB27EP 30 V, single P-channel Trench MOSFET Production
PMPB27EPA 30 V, P-channel Trench MOSFET Production
PMXB40UNE 12 V, N-channel Trench MOSFET Production
PMXB43UNE 20 V, N-channel Trench MOSFET Production
PMXB65UPE 12 V, P-channel Trench MOSFET Production
PMXB75UPE 20 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
USB_TYPE-C_LS USB Type-C MOSFET load switch Marcom graphics 2015-09-13

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.