Products

Type number Description Status Quick access
PSMN010-80YL N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56 Production
PSMN012-100YL N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 Production
PSMN013-60YL N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56 Production
PSMN014-80YL N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56 Production
PSMN015-100YL N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 Production
PSMN018-100PSF NextPower 100 V, 18 mΩ N-channel MOSFET in TO220 package Not for design in
PSMN019-100YL N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 Production
PSMN021-100YL N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56 Production
PSMN025-80YL N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56 Production
PSMN2R0-60ES N-channel 60 V 2.2 mΩ standard level MOSFET in I2PAK Production
PSMN2R0-60PS N-channel 60 V 2.2 mΩ standard level MOSFET in TO-220 Production
PSMN3R9-60PS N-channel 60 V, 3.9 mΩ standard level MOSFET in SOT78 Production
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Production
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Production
PSMN4R3-100PS N-channel 100 V 4.3 mΩ standard level MOSFET in TO-220 Production
PSMN4R6-60PS N-channel 60 V, 4.6 mΩ standard level MOSFET in TO220 Production
PSMN5R0-100ES N-channel 100 V 5 mΩ standard level MOSFET in I2PAK Production
PSMN5R0-100PS N-channel 100 V 5 mΩ standard level MOSFET in TO-220 Production
PSMN5R2-60YL N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56 Production
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET Production
PSMN5R6-100PS N-channel 100 V 5.6 mΩ standard level MOSFET in TO220 Production
PSMN5R6-60YL N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56 Production
PSMN6R3-120PS N-channel 120 V 6.7 mΩ standard level MOSFET in TO-220 Production
PSMN7R0-100PS N-channel 100V 6.8 mΩ standard level MOSFET in TO220. Production
PSMN7R0-60YS N-channel LFPAK 60 V 6.4 mΩ standard level MOSFET Production
PSMN7R5-60YL N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56 Production
PSMN7R6-60PS N-channel 60 V 7.8 mΩ standard level MOSFET Production
PSMN7R8-120ES N-channel 120 V 7.9 mΩ standard level MOSFET in I2PAK Production
PSMN7R8-120PS N-channel 120V 7.9mΩ standard level MOSFET in TO220 Production
PSMN8R0-80YL N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56 Production
PSMN8R5-100ES N-channel 100 V 8.5 mΩ standard level MOSFET in I2PAK Production
PSMN8R5-100PS N-channel 100 V 8.5 mΩ standard level MOSFET in TO220 Production

Documentation

File name Title Type Date

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.