MOSFETs for signal conditioning in USB Type-C applications

Small-signal MOSFETs for signal conditioning are available in DFN1010B-6 dual and DFN1006-3 leadless plastic packages. The 1.0 x 0.6 mm DFN1006-3 package is an ultra-small standard package for portable and space-constraint applications where PCB space is the key requirement. The 1.1 x 1.0 mm dual DFN1010B-6 is the smallest dual package for MOSFETs. The portfolio comprises the dual version of the N-channel and P-channel MOSFETs of the DFN1006-3 portfolio.

Parametric search

MOSFETs for signal conditioning in USB Type-C applications
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PMCXB900UE 20 V, complementary N/P-channel Trench MOSFET Production
PMCXB900UEL 20 V, complementary N/P-channel Trench MOSFET Production
PMDXB1200UPE 30 V, dual P-channel Trench MOSFET Production
PMDXB550UNE 30 V, dual N-channel Trench MOSFET Production
PMDXB600UNE 20 V, dual N-channel Trench MOSFET Production
PMDXB600UNEL 20 V, dual N-channel Trench MOSFET Production
PMDXB950UPE 20 V, dual P-channel Trench MOSFET Production
PMDXB950UPEL 20 V, dual P-channel Trench MOSFET Production
PMZ1200UPE 30 V, P-channel Trench MOSFET Production
PMZ550UNE 30 V, N-channel Trench MOSFET Production
PMZ600UNE 20 V, N-channel Trench MOSFET Production
PMZ600UNEL 20 V, N-channel Trench MOSFET Production
PMZ950UPE 20 V, P-channel Trench MOSFET Production
PMZ950UPEL 20 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
USB_TYPE-C_SC USB Type-C MOSFET signal conditioning Marcom graphics 2015-09-13
nexperia_selection_guide_2019_201901 Selection guide 2019. Discretes, Logic and MOSFETs Selection guide 2018-12-12

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.