N-channel MOSFETs ≤ 20 V

Get the optimum switching solutions for your portable designs

Choose from a wide range of single and dual N-channel MOSFETs up to 20 V. Great reliability due to our trusted TrenchMOS and package technologies. Easy-to-use, our low voltage MOSFETs are designed specifically to meet the demands of portable applications with low drive voltages.

Parametric search

N-channel MOSFETs ≤ 20 V
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PH2520U N-channel TrenchMOS ultra low level FET Production
PHD38N02LT N-channel TrenchMOS logic level FET Production
PMCM4401UNE 20 V, N-channel Trench MOSFET Production
PMCM4401VNE 12V, N-channel Trench MOSFET Production
PMCM6501UNE 20 V, N-channel Trench MOSFET Production
PMCM6501VNE 12 V, N-channel Trench MOSFET Production
PMCM650CUNE 20 V, Common Drain N-channel Trench MOSFET Production
PMDPB30XN 20 V, dual N-channel Trench MOSFET Production
PMDT290UNE 20 V, 800 mA dual N-channel Trench MOSFET Production
PMDXB600UNE 20 V, dual N-channel Trench MOSFET Production
PMDXB600UNEL 20 V, dual N-channel Trench MOSFET Production
PMF63UNE 20 V, N-channel Trench MOSFET Production
PMN16XNE 20 V, N-channel Trench MOSFET Production
PMN28UNE 20 V, N-channel Trench MOSFET Production
PMN30UNE 20 V, N-channel Trench MOSFET Production
PMPB10XNE 20 V, single N-channel Trench MOSFET Production
PMPB12UNE 20 V, N-channel Trench MOSFET Production
PMPB15XN 20 V, single N-channel Trench MOSFET Production
PMPB23XNE 20 V, single N-channel Trench MOSFET Production
PMV16XN 20 V, N-channel Trench MOSFET Production
PMV30UN2 20 V, N-channel Trench MOSFET Production
PMV65UNE 20 V, N-channel Trench MOSFET Production
PMXB40UNE 12 V, N-channel Trench MOSFET Production
PMXB43UNE 20 V, N-channel Trench MOSFET Production
PMZ130UNE 20 V, N-channel Trench MOSFET Production
PMZ290UNE2 20 V, N-channel Trench MOSFET Production
PMZ600UNE 20 V, N-channel Trench MOSFET Production
PMZ600UNEL 20 V, N-channel Trench MOSFET Production
PMZB150UNE 20 V, N-channel Trench MOSFET Production
PMZB290UNE2 20 V, N-channel Trench MOSFET Production
PMZB600UNE 20 V, N-channel Trench MOSFET Production
PMZB600UNEL 20 V, N-channel Trench MOSFET Production

Application note (1)

File name Title Type Date
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-05-05

Marcom graphics (1)

File name Title Type Date
WLCSP6_mk WLCSP6 Marcom graphics 2017-01-28

User manual (1)

File name Title Type Date
nexperia-engineers-handbook The Power MOSFET Application Handbook User manual 2017-04-04

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.