N-channel MOSFETs 40 V - 60 V

Logic- and Standard Level MOSFETs in a variety of packages

Sample our robust and easy-to-use MOSFETs in the 40 V to 60 V range, part of our massive MOSFET device portfolio. They are perfect for space- and power-critical applications, delivering excellent switching performance and class-leading safe operating area (SOA).

Parametric search

N-channel MOSFETs 40 V - 60 V
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
2N7002 60 V, 300 mA N-channel Trench MOSFET Production
2N7002BK 60 V, 350 mA N-channel Trench MOSFET Production
2N7002BKM 60 V, 450 mA N-channel Trench MOSFET Production
2N7002BKMB 60 V, single N-channel Trench MOSFET Production
2N7002BKS 60 V, 300 mA dual N-channel Trench MOSFET Production
2N7002BKV 60 V, 340 mA dual N-channel Trench MOSFET Production
2N7002CK 60 V, 0.3 A N-channel Trench MOSFET Production
BSH111BK 55 V, N-channel Trench MOSFET Production
BSN20BK 60 V, N-channel Trench MOSFET Production
BSS138AKA 60 V, single N-channel Trench MOSFET Production
BSS138P 60 V, 360 mA N-channel Trench MOSFET Production
NX138AK 60 V, N-channel Tench MOSFET Production
NX138AKS 60 V, dual N-channel Trench MOSFET Production
NX138BK 60 V, single N-channel Trench MOSFET Production
NX138BKS 60 V, dual N-channel Trench MOSFET Production
NX138BKW 60 V, N-channel Trench MOSFET Production
NX7002AK 60 V, single N-channel Trench MOSFET Production
NX7002AKS 60 V, dual N-channel Trench MOSFET Production
NX7002AKW 60 V, single N-channel Trench MOSFET Production
NX7002BK 60 V, N-channel Trench MOSFET Production
NX7002BKM 60 V, N-channel Trench MOSFET Production
NX7002BKMB 60 V, N-channel Trench MOSFET Production
NX7002BKS 60 V, dual N-channel Trench MOSFET Production
NX7002BKW 60 V, single N-channel Trench MOSFET Production
NX7002BKXB 60 V, dual N-channel Trench MOSFET Production
PHB191NQ06LT N-channel TrenchMOS logic level FET Production
PHB20N06T N-channel TrenchMOS standard level FET Production
PHB21N06LT N-channel TrenchMOS logic level FET Production
PHB32N06LT N-channel TrenchMOS logic level FET Production
PHD20N06T N-channel TrenchMOS standard level FET Production
PHP191NQ06LT N-channel TrenchMOS logic level FET Production
PHP20N06T N-channel TrenchMOS standard level FET Production
PMN120ENE 60 V, N-channel Trench MOSFET Qualification
PMN55ENE 60 V, N-channel Trench MOSFET Qualification
PMPB85ENEA 60 V, single N-channel Trench MOSFET Production
PMV130ENEA 40 V, N-channel Trench MOSFET Production
PSMN004-60B N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN011-60ML N-channel 60 V 11.3 mΩ logic level MOSFET in LFPAK33 Production
PSMN011-60MS N-channel 60 V 11.3 mΩ standard level MOSFET in LFPAK33 Production
PSMN012-60YS N-channel LFPAK 60 V, 11.1 mΩ standard level MOSFET Production
PSMN013-60YL N-channel 60 V, 13 mΩ logic level MOSFET in LFPAK56 Production
PSMN014-40YS N-channel LFPAK 40 V, 14 mΩ standard level MOSFET Production
PSMN015-60BS N-channel 60 V 14.8 mΩ standard level MOSFET in D2PAK Production
PSMN015-60PS N-channel 60 V 14.8 mΩ standard level MOSFET Production
PSMN017-60YS N-channel LFPAK 60 V 15.7 mΩ standard level MOSFET Production
PSMN030-60YS N-channel LFPAK 60 V 24.7 mΩ standard level MOSFET Production
PSMN1R0-40ULD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in SOT1023A enhanced package for UL2595, using NextPower-S3 Schottky-Plus technology Production
PSMN1R0-40YLD N-channel 40 V, 1.1 mΩ, 280 A logic level MOSFET in LFPAK56 using NextPower-S3 Schottky-Plus technology Production
PSMN1R1-40BS N-channel 40 V 1.3 mΩ standard level MOSFET in D2PAK Production
PSMN1R4-40YLD N-channel 40 V, 1.4 mΩ, 240 A logic level MOSFET in LFPAK56 using NextPower-S3 technology Production
PSMN1R5-40ES N-channel 40 V 1.6 mΩ standard level MOSFET in I2PAK. Production
PSMN1R5-40PS N-channel 40 V 1.6 mΩ standard level MOSFET in TO220 Production
PSMN1R7-60BS N-channel 60 V 2 mΩ standard level MOSFET in D2PAK Production
PSMN1R8-40YLC N-channel 40 V 1.8 mΩ logic level MOSFET in LFPAK using NextPower technology Production
PSMN1R9-40PL N-channel 40 V, 1.7 mΩ logic level MOSFET in SOT78 Production
PSMN2R0-60ES N-channel 60 V 2.2 mΩ standard level MOSFET in I2PAK Production
PSMN2R0-60PS N-channel 60 V 2.2 mΩ standard level MOSFET in TO-220 Production
PSMN2R1-40PL N-channel 40 V, 2.2 mΩ logic level MOSFET in SOT78 Production
PSMN2R2-40BS N-channel 40 V 2.2 mΩ standard level MOSFET in D2PAK Production
PSMN2R2-40PS N-channel 40 V 2.1 mΩ standard level MOSFET Production
PSMN2R5-60PL N-channel 60 V, 2.6 mΩ logic level MOSFET in SOT78 Production
PSMN2R6-40YS N-channel LFPAK 40 V 2.8 mΩ standard level MOSFET Production
PSMN2R6-60PS N-channel 60 V, 2.6 mΩ standard level MOSFET in SOT78 Production
PSMN2R8-40BS N-channel 40 V 2.9 mΩ standard level MOSFET in D2PAK Production
PSMN2R8-40PS N-channel TO220 40 V 2.8 mΩ standard level MOSFET Production
PSMN3R0-60BS N-channel 60 V 3.2 mΩ standard level MOSFET in D2PAK Production
PSMN3R0-60ES N-channel 60 V 3.0 mΩ standard level MOSFET in I2PAK. Production
PSMN3R0-60PS N-channel 60 V 3.0 mΩ standard level MOSFET Production
PSMN3R3-40YS N-channel LFPAK 40 V 3.3 mΩ standard level MOSFET Production
PSMN3R3-60PL N-channel 60 V, 3.4 mΩ logic level MOSFET in SOT78 Production
PSMN3R9-60PS N-channel 60 V, 3.9 mΩ standard level MOSFET in SOT78 Production
PSMN4R0-40YS N-channel LFPAK 40 V 4.2 mΩ standard level MOSFET Production
PSMN4R0-60YS N-channel LFPAK 60 V, 4.0 mΩ standard level FET Production
PSMN4R1-60YL N-channel 60 V, 4.1 mΩ logic level MOSFET in LFPAK56 Production
PSMN4R2-60PL N-channel 60 V, 3.9 mΩ logic level MOSFET in SOT78 Production
PSMN4R5-40BS N-channel 40 V 4.5 mΩ standard level MOSFET in D2PAK Production
PSMN4R5-40PS N-channel 40 V 4.6 mΩ standard level MOSFET Production
PSMN4R6-60BS N-channel 60 V, 4.4 mΩ standard level MOSFET in D2PAK Production
PSMN4R6-60PS N-channel 60 V, 4.6 mΩ standard level MOSFET in TO220 Production
PSMN5R2-60YL N-channel 60 V, 5.2 mΩ logic level MOSFET in LFPAK56 Production
PSMN5R5-60YS N-channel LFPAK 60 V, 5.2 mΩ standard level FET Production
PSMN5R6-60YL N-channel 60 V, 5.6 mΩ logic level MOSFET in LFPAK56 Production
PSMN5R8-40YS N-channel LFPAK 40 V 5.7 mΩ standard level MOSFET Production
PSMN7R0-60YS N-channel LFPAK 60 V 6.4 mΩ standard level MOSFET Production
PSMN7R5-60YL N-channel 60 V, 7.5 mΩ logic level MOSFET in LFPAK56 Production
PSMN7R6-60BS N-channel 60 V 7.8 mΩ standard level MOSFET in D2PAK Production
PSMN7R6-60PS N-channel 60 V 7.8 mΩ standard level MOSFET Production
PSMN8R0-40BS N-channel 40 V 7.6 mΩ standard level MOSFET in D2PAK Production
PSMN8R0-40PS N-channel 40 V 7.6 mΩ standard level MOSFET Production
PSMN8R3-40YS N-channel LFPAK 40 V 8.6 mΩ standard level MOSFET Production
PSMN8R5-60YS N-channel LFPAK 60 V, 8 mΩ standard level MOSFET Production

Application note (1)

File name Title Type Date
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-05-05

Marcom graphics (1)

File name Title Type Date
LFPAK56_POWER-SO8_SOT669_mk plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body Marcom graphics 2017-01-28

User manual (1)

File name Title Type Date
nexperia-engineers-handbook The Power MOSFET Application Handbook User manual 2017-04-04

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.