N-channel MOSFETs 75 V - 200 V

You have now entered one of the world's foremost standard MOS portfolios

Looking for high-reliability MOSFETs in the 75 V to 200 V range that simplify design-in? Our devices are perfect for space- and power-critical applications, delivering excellent switching performance and class-leading safe operating area (SOA). For example, our LFPAK power MOSFET range boasts ultra-low RDSon, high-speed switching and voltage ratings up to 200 V.

Parametric search

N-channel MOSFETs 75 V - 200 V
Please wait loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PHB110NQ08T N-channel TrenchMOS standard level FET Production
PHB18NQ10T N-channel TrenchMOS standard level FET Production
PHB27NQ10T N-channel TrenchMOS standard level FET Production
PHB29N08T N-channel TrenchMOS standard level FET Production
PHB33NQ20T N-channel TrenchMOS standard level FET Production
PHB45NQ10T N-channel TrenchMOS standard level FET Production
PHB45NQ15T N-channel TrenchMOS standard level FET Production
PHB47NQ10T N-channel TrenchMOS standard level FET Production
PHD9NQ20T N-channel TrenchMOS standard level FET Production
PHP18NQ10T N-channel TrenchMOS standard level FET Production
PHP18NQ11T N-channel TrenchMOS standard level FET Production
PHP20NQ20T N-channel TrenchMOS standard level FET Production
PHP23NQ11T N-channel TrenchMOS standard level FET Production
PHP27NQ11T N-channel TrenchMOS standard level FET Production
PHP28NQ15T N-channel TrenchMOS standard level FET Production
PHP29N08T N-channel TrenchMOS standard level FET Production
PHP33NQ20T N-channel TrenchMOS standard level FET Production
PHP45NQ10T N-channel TrenchMOS standard level FET Production
PHP79NQ08LT N-channel TrenchMOS logic level FET Production
PMPB215ENEA 80 V, single N-channel Trench MOSFET Production
PMPB95ENEA 80 V, single N-channel Trench MOSFET Production
PMT280ENEA 100 V N-channel Trench MOSFET Production
PMV280ENEA 100 V N-channel Trench MOSFET Production
PMXB360ENEA 80 V, N-channel Trench MOSFET Production
PSMN005-75B N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN005-75P N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN008-75B N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN009-100B N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN009-100P N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN010-80YL N-channel 80 V, 10 mΩ logic level MOSFET in LFPAK56 Production
PSMN011-80YS N-channel LFPAK 80 V 11 mΩ standard level MOSFET Production
PSMN012-100YL N-channel 100 V, 12 mΩ logic level MOSFET in LFPAK56 Production
PSMN012-100YS N-channel 100V 12mΩ standard level MOSFET in LFPAK Production
PSMN012-80BS N-channel 80 V 11 mΩ standard level MOSFET in D2PAK Production
PSMN012-80PS N-channel 80 V 11 mΩ standard level MOSFET Production
PSMN013-100BS N-channel 100V 13.9mΩ standard level MOSFET in D2PAK Production
PSMN013-100ES N-channel 100V 13.9mΩ standard level MOSFET in I2PAK. Production
PSMN013-100PS N-channel 100V 13.9mΩ standard level MOSFET in TO220. Production
PSMN013-100YSE N-channel 100 V 13 mΩ standard level MOSFET in LFPAK56 Production
PSMN013-80YS N-channel LFPAK 80 V 12.9 mΩ standard level MOSFET Production
PSMN014-80YL N-channel 80 V, 14 mΩ logic level MOSFET in LFPAK56 Production
PSMN015-100B N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN015-100P N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN015-100YL N-channel 100 V, 15 mΩ logic level MOSFET in LFPAK56 Production
PSMN015-110P N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN016-100BS N-channel 100V 16 mΩ standard level MOSFET in D2PAK Production
PSMN016-100PS N-channel 100V 16 mΩ standard level MOSFET in TO-220 Production
PSMN016-100YS N-channel 100 V 16.3 mΩ standard level MOSFET in LFPAK Production
PSMN017-80BS N-channel 80 V 17 mΩ standard level MOSFET in D2PAK Production
PSMN017-80PS N-channel 80 V 17 mΩ standard level MOSFET in TO220 Production
PSMN018-100ESF NextPower 100 V, 18 mΩ N-channel MOSFET in I2PAK package Production
PSMN018-100PSF NextPower 100 V, 18 mΩ N-channel MOSFET in TO220 package Production
PSMN018-80YS N-channel LFPAK 80 V 18 mΩ standard level MOSFET Production
PSMN019-100YL N-channel 100 V, 19 mΩ logic level MOSFET in LFPAK56 Production
PSMN020-100YS N-channel 100V 20.5mΩ standard level MOSFET in LFPAK Production
PSMN021-100YL N-channel 100 V, 21 mΩ logic level MOSFET in LFPAK56 Production
PSMN025-100D N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN025-80YL N-channel 80 V, 25 mΩ logic level MOSFET in LFPAK56 Production
PSMN026-80YS N-channel LFPAK 80 V 27.5 mΩ standard level MOSFET Production
PSMN027-100BS N-channel 100V 26.8 mΩ standard level MOSFET in D2PAK. Production
PSMN027-100PS N-channel 100V 26.8 mΩ standard level MOSFET in TO220. Production
PSMN028-100YS N-channel LFPAK 100V 27.5 mΩ standard level MOSFET Production
PSMN030-150P N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN034-100BS N-channel 100 V 34.5 mΩ standard level MOSFET in D2PAK. Production
PSMN034-100PS N-channel 100 V 34.5 mΩ standard level MOSFET in TO220. Production
PSMN038-100YL N-channel 100 V 37.5 mΩ logic level MOSFET in LFPAK56 Production
PSMN039-100YS N-channel LFPAK 100 V 39.5 mΩ standard level MOSFET Production
PSMN040-100MSE N-channel 100 V 36.6 mΩ standard level MOSFET in LFPAK33 designed specifically for high power PoE applications Production
PSMN041-80YL N-channel 80 V 41 mΩ logic level MOSFET in LFPAK56 Production
PSMN045-80YS N-channel LFPAK 80 V 45 mΩ standard level MOSFET Production
PSMN050-80BS N-channel 80 V 46 mΩ standard level MOSFET in D2PAK Production
PSMN057-200B N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN057-200P N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN059-150Y N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN063-150D N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN069-100YS N-channel LFPAK 100 V 72.4 mΩ standard level MOSFET Production
PSMN075-100MSE N-channel 100 V 71 mΩ standard level MOSFET in LFPAK33 designed specifically for PoE applications Production
PSMN102-200Y N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN130-200D N-channel TrenchMOS SiliconMAX standard level FET Production
PSMN2R8-80BS N-channel 80 V, 3 mΩ standard level FET in D2PAK Production
PSMN3R3-80BS N-channel 80 V, 3.5 mΩ standard level MOSFET in D2PAK Production
PSMN3R3-80ES N-channel 80 V, 3.3 mΩ standard level MOSFET in I2PAK Production
PSMN3R3-80PS N-channel 80 V, 3.3 mΩ standard level MOSFET in TO-220 Production
PSMN3R5-80ES N-channel 80 V, 3.5 mΩ standard level MOSFET in I2PAK Production
PSMN3R5-80PS N-channel 80 V, 3.5 mΩ standard level MOSFET in TO-220 Production
PSMN3R8-100BS N-channel 100 V 3.9 mΩ standard level MOSFET in D2PAK Production
PSMN4R3-100ES N-channel 100 V 4.3 mΩ standard level MOSFET in I2PAK Production
PSMN4R3-100PS N-channel 100 V 4.3 mΩ standard level MOSFET in TO-220 Production
PSMN4R3-80BS N-channel 80 V, 4.3 mΩ standard level MOSFET in D2PAK Development
PSMN4R3-80ES N-channel 80 V, 4.3 mΩ standard level MOSFET in I2PAK Production
PSMN4R3-80PS N-channel 80 V, 4.3 mΩ standard level MOSFET in TO220 Production
PSMN4R4-80BS N-channel 80 V, 4.5 mΩ standard level MOSFET in D2PAK Production
PSMN4R4-80PS N-channel 80 V, 4.1 mΩ standard level FET Production
PSMN4R8-100BSE N-channel 100 V 4.8 mΩ standard level MOSFET in D2PAK Production
PSMN4R8-100PSE N-channel 100 V 5 mΩ standard level MOSFET with improved SOA in TO220 package Production
PSMN5R0-100BS N-channel 100 V 5 mΩ standard level MOSFET in D2PAK Development
PSMN5R0-100ES N-channel 100 V 5 mΩ standard level MOSFET in I2PAK Production
PSMN5R0-100PS N-channel 100 V 5 mΩ standard level MOSFET in TO-220 Production
PSMN5R0-80BS N-channel 80 V, 5.1 mΩ standard level MOSFET in D2PAK Production
PSMN5R0-80PS N-channel 80 V, 4.7 mΩ standard level MOSFET in TO-220 Production
PSMN5R6-100BS N-channel 100 V 5.6 mΩ standard level MOSFET in D2PAK Production
PSMN5R6-100PS N-channel 100 V 5.6 mΩ standard level MOSFET in TO220 Production
PSMN5R6-100YSF NextPower 100 V, 6 mΩ N-channel MOSFET in LFPAK56 package Development
PSMN6R3-120ES N-channel 120 V 6.7 mΩ standard level MOSFET in I2PAK Production
PSMN6R3-120PS N-channel 120 V 6.7 mΩ standard level MOSFET in TO-220 Production
PSMN6R5-80BS N-channel 80V 6.9mΩ standard level MOSFET in D2PAK Production
PSMN6R5-80PS N-channel 80V 6.9mΩ standard level MOSFET in TO220 Production
PSMN6R9-100YSF NextPower 100 V, 7 mΩ N-channel MOSFET in LFPAK56 package Production
PSMN7R0-100BS N-channel 100V 6.8 mΩ standard level MOSFET in D2PAK. Production
PSMN7R0-100ES N-channel 100V 6.8 mΩ standard level MOSFET in I2PAK. Production
PSMN7R0-100PS N-channel 100V 6.8 mΩ standard level MOSFET in TO220. Production
PSMN7R6-100BSE N-channel 100 V 7.6 mΩ standard level MOSFET in D2PAK Production
PSMN7R8-100PSE N-channel 100 V 7.8 mΩ standard level MOSFET with improved SOA in TO220 package Production
PSMN7R8-120ES N-channel 120 V 7.9 mΩ standard level MOSFET in I2PAK Production
PSMN7R8-120PS N-channel 120V 7.9mΩ standard level MOSFET in TO220 Production
PSMN8R0-80YL N-channel 80 V, 8 mΩ logic level MOSFET in LFPAK56 Production
PSMN8R2-80YS N-channel LFPAK 80 V 8.5 mΩ standard level MOSFET Production
PSMN8R5-100ES N-channel 100 V 8.5 mΩ standard level MOSFET in I2PAK Production
PSMN8R5-100ESF NextPower 100 V, 8.8 mΩ N-channel MOSFET in I2PAK package Production
PSMN8R5-100PS N-channel 100 V 8.5 mΩ standard level MOSFET in TO220 Production
PSMN8R5-100PSF NextPower 100 V, 8.7 mΩ N-channel MOSFET in TO220 package Production
PSMN8R7-100YSF NextPower 100 V, 9 mΩ N-channel MOSFET in LFPAK56 package Production
PSMN8R7-80BS N-channel 80 V 8.7 mΩ standard level MOSFET in D2PAK Production
PSMN8R7-80PS N-channel 80 V 8.7 mΩ standard level MOSFET in TO-220 Production
PSMN9R5-100BS N-channel 100 V 9.6 mΩ standard level MOSFET in D2PAK Production
PSMN9R5-100PS N-channel 100 V 9.6 mΩ standard level MOSFET in T0220 Production

Application note (1)

File name Title Type Date
AN90001 Designing in MOSFETs for safe and reliable gate-drive operation Application note 2017-05-05

Marcom graphics (1)

File name Title Type Date
D2PAK_SOT404_mk plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Marcom graphics 2017-01-28

User manual (1)

File name Title Type Date
nexperia-engineers-handbook The Power MOSFET Application Handbook User manual 2017-04-04

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.