Features and benefits
-
Enhanced safe operating area (SOA) for superior linear mode operation
-
Low RDSon for low I²R losses
-
Ultra reliable LFPAK33 package for superior thermal and ruggedness performance
-
Very low IDSS leakage
Applications
-
PoE applications
-
IEEE802.3at and proprietary PoE solutions
-
Fault tolerant load switch - inrush management and eFuse applications
-
Battery management applications
-
Relay replacement
-
WIFI hotspots
-
5G picocells
-
CCTV
Parametrics
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PSMN072-100MSE | SOT1210 | LFPAK33 | Development | N | 1 | 100 | 76.9 | 175 | 16 | 1.6 | 7.2 | 50 | 20.8 | 2.8 | N | 420 | 114 | 2022-05-10 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
Package
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PSMN072-100MSE | PSMN072-100MSEX ( 9346 637 33115 ) | Development | 72ES10 | ![]() LFPAK33 (SOT1210) | SOT1210 | REFLOW_BG-BD-1 | SOT1210_115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PSMN072-100MSE | PSMN072-100MSEX | PSMN072-100MSE | ![]() |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
PSMN072-100MSE | N-channel 100 V, 76 mOhm standard level ASFET with enhanced SOA in LFPAK33 package. Recommended for fault tolerant applications including high power PoE, inrush management, eFuse and relay replacement | Data sheet | 2023-10-02 |
SOT1210_115 | LFPAK33; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-06-07 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
Ordering, pricing & availability
Type number | Orderable part number | Ordering code (12NC) | Packing | Packing quantity | Buy online |
---|
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.