×

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

PSMNR90-40SSH

N-channel 40 V, 0.9 mΩ, 375 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 Technology

375 Amp continuous current, standard level gate drive, N-channel enhancement mode MOSFET in LFPAK88 package. NextPowerS3 family using Nexperia’s unique “SchottkyPlus” technology delivers high efficiency and low spiking performance usually associated with MOSFETs with an integrated Schottky or Schottky-like diode but without problematic high leakage current. NextPowerS3 is particularly suited to high efficiency applications at high switching frequencies, and also safe and reliable switching at high load-current.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PSMNR90-40SSH PSMNR90-40SSHJ 934660813118 SOT1235 Order product

Features and benefits

  • 375 Amp continuous current capability
  • LFPAK88 (8 x 8 mm) LFPAK-style low-stress exposed lead-frame for ultimate reliability, optimum soldering and easy solder-joint inspection
  • Copper-clip and solder die attach for low package inductance and resistance, and high ID (max) rating
  • Ideal replacement for D2PAK and 10 x 12 mm leadless package types
  • Qualified to 175 °C
  • Meets UL2595 requirements for creepage and clearance
  • Avalanche rated, 100 % tested
  • Low QG, QGD and QOSS for high efficiency, especially at higher switching frequencies
  • Superfast switching with soft body-diode recovery for low-spiking and ringing, recommended for low EMI designs
  • Unique “SchottkyPlus” technology for Schottky-like switching performance and low IDSS leakage
  • Narrow VGS(th) rating for easy paralleling and improved current sharing
  • Very strong linear-mode / safe operating area characteristics for safe and reliable switching at high-current conditions

Applications

  • Brushless DC motor control
  • Synchronous rectifier in high-power AC-DC applications, e.g. server power supplies
  • Battery protection
  • eFuse and load switch
  • Hotswap / in-rush current management

Parametrics

Type numberPackage versionPackage nameProduct statusChannel typeNumber of transistorsVDS [max] (V)RDSon [max] @ VGS = 10 V (mΩ)Tj [max] (°C)ID [max] (A)QGD [typ] (nC)QG(tot) [typ] @ VGS = 10 V (nC)Ptot [max] (W)Qr [typ] (nC)VGSth [typ] (V)Automotive qualifiedCiss [typ] (pF)Coss [typ] (pF)Date
PSMNR90-40SSHSOT1235LFPAK88ProductionN1400.917537520118375603N920619082019-01-03

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
PSMNR90-40SSHPSMNR90-40SSHJ
( 9346 608 13118 )
ActiveXH90S40S
LFPAK88
(SOT1235)
SOT1235Reel 13" Q1/T1

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PSMNR90-40SSHPSMNR90-40SSHJPSMNR90-40SSH11
Quality and reliability disclaimer

Documentation (13)

File nameTitleTypeDate
PSMNR90-40SSHN-channel 40 V, 0.9 mΩ, 375 Amps continuous, standard level MOSFET in LFPAK88 using NextPowerS3 TechnologyData sheet2019-06-19
AN90003LFPAK MOSFET thermal design guideApplication note2021-01-22
SOT12353D model for products with SOT1235 packageDesign support2020-01-22
Nexperia_document_leaflet_LFPAK88_2021Driving power-density to the next level with LFPAK88Leaflet2021-05-25
Nexperia_document_leaflet_LFPAK88_CHN_2021LFPAK88 将功率密度提升到新高度Leaflet2021-05-25
PSMNR90-40SSHPSMNR90-40SSH SPICE modelSPICE model2019-08-08
TN00008Power MOSFET frequently asked questions and answersTechnical note2020-06-24
PSMNR90-40SSHPSMNR90-40SSH Flowtherm thermal modelThermal model2019-05-07
PSMNR90-40SSHPSMNR90-40SSH thermal modelThermal model2019-05-07
CauerModel_PSMNR90-40SSHCauer RC thermal model PSMNR90-40SSHThermal model2019-08-29
FosterModel_PSMNR90-40SSHFoster RC thermal model PSMNR90-40SSHThermal model2019-08-29
PSMNR90-40SSH_CauerPSMNR90-40SSH Cauer RC thermal modelThermal model2019-08-29
PSMNR90-40SSH_FosterPSMNR90-40SSH Foster RC thermal modelThermal model2019-08-29

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
SOT12353D model for products with SOT1235 packageDesign support2020-01-22
PSMNR90-40SSHPSMNR90-40SSH SPICE modelSPICE model2019-08-08
PSMNR90-40SSHPSMNR90-40SSH Flowtherm thermal modelThermal model2019-05-07
PSMNR90-40SSHPSMNR90-40SSH thermal modelThermal model2019-05-07
CauerModel_PSMNR90-40SSHCauer RC thermal model PSMNR90-40SSHThermal model2019-08-29
FosterModel_PSMNR90-40SSHFoster RC thermal model PSMNR90-40SSHThermal model2019-08-29
PSMNR90-40SSH_CauerPSMNR90-40SSH Cauer RC thermal modelThermal model2019-08-29
PSMNR90-40SSH_FosterPSMNR90-40SSH Foster RC thermal modelThermal model2019-08-29

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
PSMNR90-40SSHPSMNR90-40SSHJ934660813118Reel 13" Q1/T1Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.