×

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

Click here for more information

PXP6R7-30QL

30 V, P-channel Trench MOSFET

P-channel enhancement mode Field-Effect Transistor (FET) in an MLPAK33 (SOT8002) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
PXP6R7-30QL PXP6R7-30QLJ 934662544118 SOT8002-1 Order product

Features and benefits

  • Logic level compatible
  • Trench MOSFET technology
  • MLPAK33 package (3.3 x 3.3 mm footprint)

Applications

  • High-side load switch
  • Battery management
  • DC-to-DC conversion
  • Switching circuits

Parametrics

Type numberPackage versionPackage nameProduct statusChannel typeNumber of transistorsVDS [max] (V)RDSon [max] @ VGS = 10 V (mΩ)RDSon [max] @ VGS = 4.5 V (mΩ)Tj [max] (°C)ID [max] (A)QGD [typ] (nC)QG(tot) [typ] @ VGS = 4.5 V (nC)QG(tot) [typ] @ VGS = 10 V (nC)Ptot [max] (W)Qr [typ] (nC)VGSth [typ] (V)Automotive qualifiedCiss [typ] (pF)Coss [typ] (pF)Date
PXP6R7-30QLSOT8002-1MLPAK33ProductionP1-306.79.6150-20.717.644.388.64.815-1.4N44004702021-01-04

Package

Type numberOrderable part number, (Ordering code (12NC))StatusMarkingPackagePackage informationReflow-/Wave solderingPacking
PXP6R7-30QLPXP6R7-30QLJ
( 9346 625 44118 )
Active9AK
MLPAK33
(SOT8002-1)
SOT8002-1Reel 13" Q1/T1

Quality, reliability & chemical content

Type numberOrderable part numberChemical contentRoHS / RHFMSLMSL leadfree
PXP6R7-30QLPXP6R7-30QLJPXP6R7-30QL11
Quality and reliability disclaimer

Documentation (7)

File nameTitleTypeDate
PXP6R7-30QL30 V, P-channel Trench MOSFETData sheet2021-01-05
AN11119Medium power small-signal MOSFETs in DC-to-DC conversionApplication note2013-05-07
AN11304MOSFET load switch PCB with thermal measurementApplication note2013-01-28
AN90017Load switches for mobile and computing applicationsApplication note2020-09-02
SOT8002_1SOT8002-1 STEP 3D modelDesign support2021-04-30
SOT8002-1_118MLPAK33; Reel pack for SMD, 13"; Q1/T1 product orientationPacking information2021-02-05
PXP6R7-30QLPXP6R7-30QL SPICE modelSPICE model2021-03-12

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Models

File nameTitleTypeDate
SOT8002_1SOT8002-1 STEP 3D modelDesign support2021-04-30
PXP6R7-30QLPXP6R7-30QL SPICE modelSPICE model2021-03-12

Ordering, pricing & availability

Type numberOrderable part numberOrdering code (12NC)PackingBuy online
PXP6R7-30QLPXP6R7-30QLJ934662544118Reel 13" Q1/T1Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.