Search results for "IP4252CZ12-6"
Best match
The devices are 4-, 6- and 8-channel RC low-pass filter arrays which are designed to provide filtering ...
The devices are 4-, 6- and 8-channel RC low-pass filter arrays which are designed to provide filtering of undesired RF signals on the I/O ports of ...
Products (1)
Part number | Description | Status | Quick links | Shop link | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Description Integrated 4-, 6- and 8-channel passive filter network with ESD protection |
Status End of life |
Quick links
|
Shop link
|
|||||||||
More info | ||||||||||||
The devices are 4-, 6- and 8-channel RC low-pass filter arrays which are designed to provide filtering of undesired RF signals on the I/O ports of portable ... |
|
Documents (3)
100 kHz; Vbias(DC) = 2.5 V [1] - 10 - pF Rs(ch) channel series resistance 80 100 120 IP4252CZ8-4-TTL; IP4252CZ12 ...
extremely thin small outline package; no leads; 8 terminals; UTLP based; body 1.35 1.7 0.5 mm SOT983-1 IP4252CZ12 ...