Longevity

×

Longevity program

  • The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team.
  • Longevity statements are made based on good faith commercial assumptions. These assumptions may turn out to be incorrect for reasons that we can’t reasonably control or foresee. No legal rights can be derived from our program. Nexperia retains the right to amend longevity statements at its reasonable discretion.
  • Products that are in our longevity program remain subject to ordinary course policies, such as Product Change Notifications or End of Life and replacement by another (equivalent) product.
  • Longevity statements are valid for at least a minimum period of the years mentioned in the below tables (e.g. 10 years). Furthermore Nexperia evaluates market developments constantly and although we cannot commit to Longevity for all our products, we will be adding products to the Longevity program on an ongoing basis.

Program 2024

All years mentioned in the tables below are related to start date: January 1st , 2024

Bipolar transistors

Diodes

Logic

ESD Protection

Automotive MOSFETs

Power MOSFETs

Bipolar Transistors

# of years as of
January 1st, 2024


SOT23  


SOT323  

SOT353
SOT363  


SOT223  


SOT89  


SOT143B  


SOT457  

LFPAK56  
LFPAK56D
DFN/
DSN/
WLCSP  
DPAK(SOT428C)
Single
Transistors
10 10           10 10 10
Double Transistors     10     10 10 10 10  
Switching 
Transistors
10 10 10 10 10       10  
Medium Power 
Transistors
      10 10       10  
High Voltage 
Transistors
10 10   10 10          
LED Driver 10           10      
Darlington 
Transistors
10     10 10          
Low Noise 
Transistors
10 10                
Matched Pair 
Transistors
    10     10 10   10  
MOSFET Driver           10 10      
Medium Frequency 
Transistors
  10   10            
Shunt Regulators 10                  
Low Vcesat (BISS)
Transistors
10 10 10 10 10   10 10 10  
Resistor equipped 
Transistors (RETs)
10 10 10       10   10  

 

Diodes

# of years as of January 1st, 2024

 

 

SOT23

 

 

SOT323

 

 

SOT353
SOT363

 

 

SOT143

 

 

SOT457

 

 

SOD123

 

 

SOD123F

 

 

SOD323

 

 

SOD323F

 

 

SOD523

 

 

CFP3
CFP5
CFP15B

 

 

CFP2-HP
CFP3-HP

 

 

CFP15

 

 

DFN/
DSN/
WLCSP

Switching Diodes 10 10 10 10 10 10 10 10 10 10       10
ZENER Diodes 10 10 10     10 10 10 10 10 10     10
Schottky Diodes 10 10 10 10   10 10 10 10 10       10
Schottky Rectifiers 10         10 10 10 10 10 10 10 5 10
Recovery Rectifiers                     10 10    

 

Logic
Package longevity applies to Analog & Logic families: AHC(T), ALVC, AUP, AVC, CB3Q, CBT, CBTLV, LSF, LV, LVC, HC(T), HEF4000B, NCA, NXB, NXS, NXT, VHC(T), XC7

Standard logic longevity based on package pin count

# of years as of
January 1st, 2024

SO  

TSSOP

TVSOP

DHVQFN

XQFN
HWQFN
12 pin         SOT1174-1  
          10  
14 pin SOT108-1 SOT402-1   SOT762-1    
  10 10   10    
16 pin SOT109-1 SOT403-1   SOT763-1

SOT1161-1

 
  10 10   10 10  
20 pin SOT163-1 SOT360-1   SOT764-1    
  10 10   10    
24 pin   SOT355-1   SOT815-1   SOT8041-1
    10   10   10
48 pin   SOT362-1 SOT480-1      
    10 10      
56 pin   SOT364-1        
    10        


Mini logic longevity based on package pin count

# of years as of
January 1st, 2024
TSSOP VSSOP XSON XQFN X2SON
4 pin           SOT1269-2
            10
5 pin SOT353-1         SOT1226-3
  10         10
6 pin SOT363-2   SOT886 SOT1202   SOT1255-2
  10   10 10   10
8 pin SOT505-2 SOT765-1 SOT833-1 SOT1203   SOT1233-2
  10 10 10 10   10
10 pin SOT552-1       SOT1160-1  
  10       10  

 

WLCSP

WLCSP longevity applies to Analog & Logic families: NXB, NXS, NXT
  Pitch (mm)
# of years as of
January 1st, 2024
0,35 0,4 0,5
8 ball   SOT8023-1  
    10  
9 ball SOT8027-1    
  10    
12 ball     SOT8019-1
      10
16 ball SOT8025-1    
  10    
ESD Protection
# of years as of January 1st, 2024 SMD
Package SOT23 SOT323 SOT353 SOD323 SOD523 SOT143B SOT457
General purpose ESD protection devices 10 10 10 10 10   10
Low capacitance ESD protection for high-speed interfaces 10 10 10 10 10 10 10
Transient Voltage Surge Suppressor (TVS) 10            
Automotive In-Vehicle network bus line protection 10 10   10      
Automotive high-speed network protection           10 10
Battery and charger port protection       10      
HDMI and DisplayPort protection             10
USB and SATA protection             10

* PESD1CAN, PESD2CAN, PESD1CAN-U, PESD1IVN-U, PESD1LIN, PESD2IVN-U and PESD1FLEX supply only guaranteed till 2030

# of years as of January 1st, 2024 DFN
Package SOD882 SOD882BD SOD882D SOT883 SOT883B SOT1215 SOT886 SOT1061 SOT1176 SOT1165
General purpose ESD protection devices 10 10 10 10 10 10 10      
Low capacitance ESD protection for high-speed interfaces 10 10 10 10 10 10 10   10* 10
Transient Voltage Surge Suppressor (TVS) 10 10           10    
Automotive high-speed network protection   10               10
Antenna protection (NFC, WiFi, etc.) 10 10                
Audio Interface protection   10   10 10          
Battery and charger port protection   10   10 10 10        
HDMI and DisplayPort protection   10             10  
USB and SATA protection   10             10  

* IP4292CZ10, IP4294CZ10, PUSB3F96 can only be guaranteed until 2029.

 

# of years as of January 1st, 2024 Flat Power DSN WLCSP
Package SOD123W SOD128 SOD962 WLCSP
General purpose ESD protection devices     10  
Low capacitance ESD protection for high-speed interfaces     10  
Transient Voltage Surge Suppressor (TVS) 10 10    
Antenna protection (NFC, WiFi, etc.)     10  
USB and SATA protection       10
Common Mode filter for USB ports       10
Common Mode filter for HDMI and MIPI       10
Automotive MOSFETs
# of years as of January 1st, 2024
Technology SOT78 SOT669
SOT1023
SOT1205 SOT1210 SOT1235 SOT223 SOT428 (DPAK) SOT226 (I2PAK) SOT404 (D2PAK) SOT1220 (DFN2020) SOT23 SOT457 SOT323 SOT363
T1                            
T2           10                
T3   10                        
T4                            
T6   10 10 10           10 10 10 10 10
T8                            
T9   10 10 10 10                  
Power MOSFETs
# of years as of January 1st, 2024
Technology SOT669
SOT1023
SOT1210 SOT404
(D2PAK)
SOT1235 (LFPAK88) SOT1220-2 (DFN2020)  (LFPAK56D)
NextPower 25V, 30V, 40V 10 10   10   10
NextPower 80V, 100V 10     10    
NextPowerS3 10 10   10   10
ASFETs for Hotswap and Soft Start 10   10 10    
ASFETs for PoE   10     10  
ASFETs for DC Motor Control 10 10   10   10
ASFETs for Battery Isolation 10     10