Products
Design considerations
50 W – 400 W Brushless DC motor drive
- BLDC preferred for controllability and low power performance
Controlled by 6 MOSFETs operated with PWM
- puts the focus on switching losses and EMC performance
- power saving of 100 W on average
- emission reduction of approx. 0.24 kg CO2 per 100 km.
Applications face a high ambient temperature
MOSFET and GaN FET Handbook
Drawing on over 20 years’ of experience, the MOSFET and GaN FET Application Handbook: A Power Design Engineer’s Guide brings together a comprehensive set of learning and reference materials relating to the use of MOSFETs and GaN FETs in real world systems.
Driving efficiency takes pole position
Today’s cars are undergoing the greatest transformation the industry has seen. Continued electrification is resulting in significant change from the engine right through to the cloud. Consistently delivering the right functionality, with the right performance, in the right package is how Nexperia is helping ‘driving efficiency’ win.
Let us help you with product and design questions
Contact our technical support desk for your technical questions.