Features and benefits
-
Supply voltage range from 4.5 V to 5.5 V
-
BiCMOS high speed and output drive
-
Direct interface with TTL levels
-
Power-up 3-state
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up protection exceeds 500 mA per JESD78B class II level A
-
16-bit bus interface
-
Multiple VCC and GND pins minimize switching noise
-
3-state buffers
-
Output capability: +12 mA and -32 mA
-
Live insertion and extraction permitted
-
ESD protection:
-
HBM JESD22-A114F exceeds 2000 V
-
CDM JESD22-C101-C exceeds 1000 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74ABT162244DGG | Production | 4.5 - 5.5 | TTL | -32 / 12 | 100 | 16 | medium | -40~85 | 82 | 37 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74ABT162244DGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | ABT162244 ABT162244 Standard Procedure Standard Procedure | 74ABT162244DGG,118 ( 9352 038 20118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74ABT162244DGG | 935203820518 | |||||
74ABT162244DGG | 935203820512 | |||||
74ABT162244DGG | 935203820112 | 2021-06-30 | 2021-12-31 | 74ABT162244DGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74ABT162244DGG | 74ABT162244DGG,118 | 74ABT162244DGG | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74ABT162244 | 16-bit buffer/line driver with 30 Ω series termination resistors; 3-state | Data sheet | 2024-02-22 |
abt162244 | abt162244 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
abt16 | abt16 Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.