Features and benefits
-
Supply voltage range from 2.3 V to 3.6 V
-
Standard '126'-type pinout
-
High noise immunity
-
Complies with JEDEC standard:
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8-B/JESD36 (2.7 V to 3.6 V)
-
-
5 Ω switch connection between two ports
-
Rail to rail switching on data I/O ports
-
CMOS low power consumption
-
Latch-up performance exceeds 250 mA per JESD78B Class I level A
-
IOFF circuitry provides partial Power-down mode operation
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
Type number | Product status | VCC (V) | VPASS (V) | Logic switching levels | RON (Ω) | f(-3dB) (MHz) | Nr of bits | tpd (ns) | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74CBTLV3126BQ | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 4 | 0.2 | very low | -40~125 | 107 | 21.3 | 75 | DHVQFN14 |
74CBTLV3126DS | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 4 | 0.2 | very low | -40~125 | 148 | 42.0 | - | SSOP16 |
74CBTLV3126PW | Production | 2.3 - 3.6 | 3.3 | CMOS/LVTTL | 7 | 400 | 4 | 0.2 | very low | -40~125 | 141 | 8.0 | 68 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74CBTLV3126BQ | ![]() DHVQFN14 (SOT762-1) | SOT762-1 | SOT762-1_115 | Active | V3126 | 74CBTLV3126BQ,115 ( 9352 893 42115 ) | |
74CBTLV3126DS | ![]() SSOP16 (SOT519-1) | SOT519-1 | SSOP-TSSOP-VSO-REFLOW SSOP-TSSOP-VSO-WAVE | SOT519-1_118 | Active | TLV3126 | 74CBTLV3126DS,118 ( 9352 893 43118 ) |
74CBTLV3126PW | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | TLV3126 | 74CBTLV3126PW,118 ( 9352 893 44118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74CBTLV3126DS | 935289343112 | |||||
74CBTLV3126PW | 935289344112 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74CBTLV3126BQ | 74CBTLV3126BQ,115 | 74CBTLV3126BQ | ![]() | Always Pb-free | |
74CBTLV3126DS | 74CBTLV3126DS,118 | 74CBTLV3126DS | ![]() | Always Pb-free | |
74CBTLV3126PW | 74CBTLV3126PW,118 | 74CBTLV3126PW | ![]() | Always Pb-free |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
74CBTLV3126 | 4-bit bus switch | Data sheet | 2024-04-11 |
cbtlv3126 | 74CBTLV3126 IBIS model | IBIS model | 2015-02-22 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT762-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 14 terminals; 0.5 mm pitch; 2.5 x 3 x 1 mm body | Package information | 2023-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
SOT519-1 | plastic, shrink small outline package; 16 leads; 0.635 mm pitch; 4.9 mm x 3.9 mm x 1.73 mm body | Package information | 2022-06-20 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
cbtlv3126 | 74CBTLV3126 IBIS model | IBIS model | 2015-02-22 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.