Features and benefits
-
5 V tolerant inputs and outputs for interfacing with 5 V logic
-
Wide supply voltage range from 1.2 V to 3.6 V
-
CMOS low power consumption
-
MULTIBYTE flow-through standard pin-out architecture
-
Low inductance multiple power and ground pins for minimum noise and ground bounce
-
Direct interface with TTL levels
-
High-impedance outputs when VCC = 0 V
-
Complies with JEDEC standard:
-
JESD8-7A (1.65 V to 1.95 V)
-
JESD8-5A (2.3 V to 2.7 V)
-
JESD8-C/JESD36 (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC16241ADGG | Production | 1.2 - 3.6 | CMOS/LVTTL | ± 24 | 175 | 16 | low | -40~125 | 82 | 37 | TSSOP48 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC16241ADGG | TSSOP48 (SOT362-1) | SOT362-1 | SSOP-TSSOP-VSO-WAVE | SOT362-1_118 | Active | LVC16241A | 74LVC16241ADGG,118 ( 9352 351 30118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVC16241ADGG | 935235130518 | |||||
74LVC16241ADGG | 935235130512 | |||||
74LVC16241ADGG | 935235130112 | 2018-12-31 | 2019-06-30 | 74LVC16241ADGG |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC16241ADGG | 74LVC16241ADGG,118 | 74LVC16241ADGG | Always Pb-free |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74LVC16241A | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Data sheet | 2024-04-22 |
AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc16241a | lvc16241a IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT362-1 | plastic thin shrink small outline package; 48 leads; body width 6.1 mm | Package information | 2024-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc16241a | lvc16241a IBIS model | IBIS model | 2013-04-07 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.