Features and benefits
-
Octal bus interface
-
3-state buffers
-
Wide supply voltage range from 2.7 to 3.6 V
-
BiCMOS high speed and output drive
-
Output capability: +12 mA/–12 mA
-
Direct interface with TTL levels
-
Overvoltage tolerant inputs to 5.5 V
-
Input and output interface capability to systems at 5 V supply
-
Bus hold data inputs eliminate need for external pull-up resistors to hold unused inputs
-
Live insertion and extraction permitted
-
Outputs include series resistance of 30 Ω making external termination resistors unnecessary
-
Power-up 3-state
-
No bus current loading when output is tied to 5 V bus
-
IOFF circuitry provides partial Power-down mode operation
-
Latch-up performance exceeds 500 mA per JESD 78 Class II Level B
-
Complies with JEDEC standards
-
JESD8C (2.7 V to 3.6 V)
-
-
ESD protection:
-
HBM JESD22-A114E exceeds 2000 V
-
MM JESD22-A115-A exceeds 200 V
-
-
Specified from -40 °C to +85 °C
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVT2241D | Production | 2.7 - 3.6 | TTL | ± 12 | 150 | 8 | medium | -40~85 | 84 | 60 | SO20 |
74LVT2241PW | Production | 2.7 - 3.6 | TTL | ± 12 | 150 | 8 | medium | -40~85 | 100 | 44 | TSSOP20 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVT2241D | SO20 (SOT163-1) | SOT163-1 | WAVE_BG-BD-1 | SOT163-1_118 | Active | 74LVT2241D | 74LVT2241D,118 ( 9352 106 10118 ) |
74LVT2241PW | TSSOP20 (SOT360-1) | SOT360-1 | SSOP-TSSOP-VSO-WAVE | SOT360-1_118 | Active | LVT2241 | 74LVT2241PW,118 ( 9352 106 30118 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
74LVT2241D | 935210610112 | 2018-12-31 | 2019-06-30 | 74LVT2241D | ||
74LVT2241PW | 935210630112 | 2018-12-31 | 2019-06-30 | 74LVT2241PW |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVT2241D | 74LVT2241D,118 | 74LVT2241D | week 4, 2004 | ||
74LVT2241PW | 74LVT2241PW,118 | 74LVT2241PW | week 7, 2005 |
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74LVT2241 | 3.3 V octal buffer/line driver with 30 Ω series termination resistors; 3-state | Data sheet | 2021-02-17 |
lvt2241 | lvt2241 IBIS model | IBIS model | 2013-04-07 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
lvt | lvt Spice model | SPICE model | 2013-05-06 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT360-1 | plastic, thin shrink small outline package; 20 leads; 0.65 mm pitch; 6.5 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-21 |
SOT163-1 | plastic, small outline package; 20 leads; 1.27 mm pitch; 12.8 mm x 7.5 mm x 2.65 mm body | Package information | 2022-06-20 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.