Features and benefits
-
High current
-
Three current gain selections
Applications
-
General-purpose switching and amplification
Parametrics
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC807-16W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -500 | 100 | 250 | 150 | 80 | N |
BC807-25W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -500 | 160 | 400 | 150 | 80 | N |
BC807-40W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -500 | 250 | 600 | 150 | 80 | N |
BC807W | SOT323 | SC-70 | 2 x 1.25 x 0.95 | PNP | 200 | -45 | -500 | 100 | 600 | 150 | - | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BC807-16W | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 5A% | BC807-16W,135 ( 9340 242 40135 ) |
SOT323_115 | Active | 5A% | BC807-16W,115 ( 9340 242 40115 ) | ||||
BC807-25W | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 5B% | BC807-25W,115 ( 9340 242 50115 ) |
SOT323_135 | Active | 5B% | BC807-25W,135 ( 9340 242 50135 ) | ||||
BC807-40W | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 5C% | BC807-40W,135 ( 9340 242 60135 ) |
SOT323_115 | Active | 5C% | BC807-40W,115 ( 9340 242 60115 ) | ||||
BC807W | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | 5D% | BC807W,135 ( 9340 271 70135 ) |
SOT323_115 | Active | 5D% | BC807W,115 ( 9340 271 70115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BC807-16W/MI | 934069648115 | 2018-12-31 | 2019-06-30 | BC807-16W | ||
BC807-25W | 934024250185 | |||||
BC807-25W/MI | 934069654115 | 2018-12-31 | 2019-06-30 | BC807-25W | ||
BC807-25W/ZL | 934069717135 | 2017-05-31 | 2017-11-30 | BC807-25W | ||
BC807-25W/ZL | 934069717115 | 2017-05-31 | 2017-11-30 | BC807-25W | ||
BC807-40W/A2 | 934062887115 | |||||
BC807-40W/MI | 934068906135 | 2018-12-31 | 2019-06-30 | BC807-40W | ||
BC807-40W/MI | 934068906115 | 2018-12-31 | 2019-06-30 | BC807-40W | ||
BC807-40W/ZL | 934069718135 | 2017-05-31 | 2017-11-30 | BC807-40W | ||
BC807-40W/ZL | 934069718115 | 2017-05-31 | 2017-11-30 | BC807-40W |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BC807-16W | BC807-16W,135 | BC807-16W | week 30, 2003 | ||
BC807-16W | BC807-16W,115 | BC807-16W | week 30, 2003 | ||
BC807-25W | BC807-25W,115 | BC807-25W | week 30, 2003 | ||
BC807-25W | BC807-25W,135 | BC807-25W | week 30, 2003 | ||
BC807-40W | BC807-40W,135 | BC807-40W | week 30, 2003 | ||
BC807-40W | BC807-40W,115 | BC807-40W | week 30, 2003 | ||
BC807W | BC807W,135 | BC807W | week 30, 2003 | ||
BC807W | BC807W,115 | BC807W | week 30, 2003 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BC807W_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2022-06-30 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.