Features and benefits
-
Wide supply voltage range:
-
VCC(A): 0.9 V to 5.5 V
-
VCC(B): 0.9 V to 5.5 V
-
-
Low input capacitance; CI = 1.5 pF (typical)
-
Low output capacitance; CO = 3.8 pF (typical)
-
Low dynamic power consumption; CPD = 10 pF (typical)
-
Low static power consumption; ICC = 2 μA (25 °C maximum)
-
High noise immunity
-
Complies with JEDEC standard:
-
JESD8-12 (1.1 V to 1.3 V; inputs)
-
JESD8-11 (1.4 V to 1.6 V)
-
JESD8-7 (1.65 V to 1.95 V)
-
JESD8-5 (2.3 V to 2.7 V)
-
JESD8C (2.7 V to 3.6 V)
-
JESD12-6 (4.5 V to 5.5 V)
-
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Latch-up performance exceeds 100 mA per JESD78D Class II
-
Inputs accept voltages up to 5.5 V
-
Low noise overshoot and undershoot < 10% of VCCO
-
IOFF circuitry provides partial power-down mode operation
-
Specified from -40 °C to +125 °C
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AXP8T245BQ | Production | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 4 | ultra low | -40~125 | 68 | 6.4 | 42 | DHVQFN24 |
74AXP8T245PW | Production | 0.9 - 5.5 | 0.9 - 5.5 | CMOS | ± 12 | 9 | 4 | ultra low | -40~125 | 81 | 2.3 | 37 | TSSOP24 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AXP8T245BQ | ![]() DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | AXP8T245 | 74AXP8T245BQJ ( 9356 908 13118 ) | |
74AXP8T245PW | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | 4AXP8T245 | 74AXP8T245PWJ ( 9356 908 12118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AXP8T245BQ | 74AXP8T245BQJ | 74AXP8T245BQ | ![]() | week 25, 2019 | |
74AXP8T245PW | 74AXP8T245PWJ | 74AXP8T245PW | ![]() | week 25, 2019 |
Documentation (7)
File name | Title | Type | Date |
---|---|---|---|
74AXP8T245 | 8-bit dual supply translating transceiver; 3-state | Data sheet | 2020-02-11 |
AN90029 | Pin FMEA for AXPnT family | Application note | 2021-07-13 |
axp8t245 | 74AXP8T245 IBIS model | IBIS model | 2020-11-20 |
Nexperia_document_leaflet_Logic_AXP_technology_portfolio_201904 | AXP – Extremely low-power logic technology portfolio | Leaflet | 2019-04-05 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
axp8t245 | 74AXP8T245 IBIS model | IBIS model | 2020-11-20 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.