×

BZB84-Q series

Dual voltage regulator diodes

General-purpose Zener diodes in a SOT23 small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Total power dissipation: ≤ 300 mW

  • Two tolerance series: B = ±2 % and C = approximately ±5 %

  • Working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Small plastic package suitable for surface-mounted design

  • Dual common anode configuration

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
BZB84-B10-QSOT23SOT232.9 x 1.3 x 11052%9.810.220030040150dual c.a.Y
BZB84-B11-QSOT23SOT232.9 x 1.3 x 11152%10.811.220030040150dual c.a.Y
BZB84-B12-QSOT23SOT232.9 x 1.3 x 11252%11.812.220030040150dual c.a.Y
BZB84-B13-QSOT23SOT232.9 x 1.3 x 11352%12.713.320030040150dual c.a.Y
BZB84-B15-QSOT23SOT232.9 x 1.3 x 11552%14.715.320030040150dual c.a.Y
BZB84-B16-QSOT23SOT232.9 x 1.3 x 11652%15.716.320030040150dual c.a.Y
BZB84-B18-QSOT23SOT232.9 x 1.3 x 11852%17.618.420030040150dual c.a.Y
BZB84-B20-QSOT23SOT232.9 x 1.3 x 12052%19.620.420030040150dual c.a.Y
BZB84-B22-QSOT23SOT232.9 x 1.3 x 12252%21.622.420030040150dual c.a.Y
BZB84-B24-QSOT23SOT232.9 x 1.3 x 12452%23.524.520030040150dual c.a.Y
BZB84-B27-QSOT23SOT232.9 x 1.3 x 12722%26.527.520030040150dual c.a.Y
BZB84-B2V4-QSOT23SOT232.9 x 1.3 x 12.452%2.352.4520030040150dual c.a.Y
BZB84-B2V7-QSOT23SOT232.9 x 1.3 x 12.752%2.652.7520030040150dual c.a.Y
BZB84-B30-QSOT23SOT232.9 x 1.3 x 13022%29.430.620030040150dual c.a.Y
BZB84-B33-QSOT23SOT232.9 x 1.3 x 13322%32.333.720030040150dual c.a.Y
BZB84-B36-QSOT23SOT232.9 x 1.3 x 13622%35.336.720030040150dual c.a.Y
BZB84-B39-QSOT23SOT232.9 x 1.3 x 13922%38.239.820030040150dual c.a.Y
BZB84-B3V0-QSOT23SOT232.9 x 1.3 x 1352%2.943.0620030040150dual c.a.Y
BZB84-B3V3-QSOT23SOT232.9 x 1.3 x 13.352%3.233.3720030040150dual c.a.Y
BZB84-B3V6-QSOT23SOT232.9 x 1.3 x 13.652%3.533.6720030040150dual c.a.Y
BZB84-B3V9-QSOT23SOT232.9 x 1.3 x 13.952%3.823.9820030040150dual c.a.Y
BZB84-B43-QSOT23SOT232.9 x 1.3 x 14322%42.143.920030040150dual c.a.Y
BZB84-B47-QSOT23SOT232.9 x 1.3 x 14722%46.147.920030040150dual c.a.Y
BZB84-B4V3-QSOT23SOT232.9 x 1.3 x 14.352%4.214.3920030040150dual c.a.Y
BZB84-B4V7-QSOT23SOT232.9 x 1.3 x 14.752%4.614.7920030040150dual c.a.Y
BZB84-B51-QSOT23SOT232.9 x 1.3 x 15122%505220030040150dual c.a.Y
BZB84-B56-QSOT23SOT232.9 x 1.3 x 15622%54.957.120030040150dual c.a.Y
BZB84-B5V1-QSOT23SOT232.9 x 1.3 x 15.152%55.220030040150dual c.a.Y
BZB84-B5V6-QSOT23SOT232.9 x 1.3 x 15.652%5.495.7120030040150dual c.a.Y
BZB84-B62-QSOT23SOT232.9 x 1.3 x 16222%60.863.220030040150dual c.a.Y
BZB84-B68-QSOT23SOT232.9 x 1.3 x 16822%66.669.420030040150dual c.a.Y
BZB84-B6V2-QSOT23SOT232.9 x 1.3 x 16.252%6.086.3220030040150dual c.a.Y
BZB84-B6V8-QSOT23SOT232.9 x 1.3 x 16.852%6.666.9420030040150dual c.a.Y
BZB84-B75-QSOT23SOT232.9 x 1.3 x 17522%73.576.520030040150dual c.a.Y
BZB84-B7V5-QSOT23SOT232.9 x 1.3 x 17.552%7.357.6520030040150dual c.a.Y
BZB84-B8V2-QSOT23SOT232.9 x 1.3 x 18.252%8.048.3620030040150dual c.a.Y
BZB84-B9V1-QSOT23SOT232.9 x 1.3 x 19.152%8.929.2820030040150dual c.a.Y
BZB84-C10-QSOT23SOT232.9 x 1.3 x 1105appr. 5%9.410.620030040150dual c.a.Y
BZB84-C11-QSOT23SOT232.9 x 1.3 x 1115appr. 5%10.411.620030040150dual c.a.Y
BZB84-C12-QSOT23SOT232.9 x 1.3 x 1125appr. 5%11.412.720030040150dual c.a.Y
BZB84-C13-QSOT23SOT232.9 x 1.3 x 1135appr. 5%12.414.120030040150dual c.a.Y
BZB84-C15-QSOT23SOT232.9 x 1.3 x 1155appr. 5%13.815.620030040150dual c.a.Y
BZB84-C16-QSOT23SOT232.9 x 1.3 x 1165appr. 5%15.317.120030040150dual c.a.Y
BZB84-C18-QSOT23SOT232.9 x 1.3 x 1185appr. 5%16.819.120030040150dual c.a.Y
BZB84-C20-QSOT23SOT232.9 x 1.3 x 1205appr. 5%18.821.220030040150dual c.a.Y
BZB84-C22-QSOT23SOT232.9 x 1.3 x 1225appr. 5%20.823.320030040150dual c.a.Y
BZB84-C24-QSOT23SOT232.9 x 1.3 x 1245appr. 5%22.825.620030040150dual c.a.Y
BZB84-C27-QSOT23SOT232.9 x 1.3 x 1272appr. 5%25.128.920030040150dual c.a.Y
BZB84-C2V4-QSOT23SOT232.9 x 1.3 x 12.45appr. 5%2.22.620030040150dual c.a.Y
BZB84-C2V7-QSOT23SOT232.9 x 1.3 x 12.75appr. 5%2.52.920030040150dual c.a.Y
BZB84-C30-QSOT23SOT232.9 x 1.3 x 1302appr. 5%283220030040150dual c.a.Y
BZB84-C33-QSOT23SOT232.9 x 1.3 x 1332appr. 5%313520030040150dual c.a.Y
BZB84-C36-QSOT23SOT232.9 x 1.3 x 1362appr. 5%343820030040150dual c.a.Y
BZB84-C39-QSOT23SOT232.9 x 1.3 x 1392appr. 5%374120030040150dual c.a.Y
BZB84-C3V0-QSOT23SOT232.9 x 1.3 x 135appr. 5%2.83.220030040150dual c.a.Y
BZB84-C3V3-QSOT23SOT232.9 x 1.3 x 13.35appr. 5%3.13.520030040150dual c.a.Y
BZB84-C3V6-QSOT23SOT232.9 x 1.3 x 13.65appr. 5%3.43.820030040150dual c.a.Y
BZB84-C3V9-QSOT23SOT232.9 x 1.3 x 13.95appr. 5%3.74.120030040150dual c.a.Y
BZB84-C43-QSOT23SOT232.9 x 1.3 x 1432appr. 5%404620030040150dual c.a.Y
BZB84-C47-QSOT23SOT232.9 x 1.3 x 1472appr. 5%445020030040150dual c.a.Y
BZB84-C4V3-QSOT23SOT232.9 x 1.3 x 14.35appr. 5%44.620030040150dual c.a.Y
BZB84-C4V7-QSOT23SOT232.9 x 1.3 x 14.75appr. 5%4.4520030040150dual c.a.Y
BZB84-C51-QSOT23SOT232.9 x 1.3 x 1512appr. 5%485420030040150dual c.a.Y
BZB84-C56-QSOT23SOT232.9 x 1.3 x 1562appr. 5%526020030040150dual c.a.Y
BZB84-C5V1-QSOT23SOT232.9 x 1.3 x 15.15appr. 5%4.85.420030040150dual c.a.Y
BZB84-C5V6-QSOT23SOT232.9 x 1.3 x 15.65appr. 5%5.2620030040150dual c.a.Y
BZB84-C62-QSOT23SOT232.9 x 1.3 x 1622appr. 5%586620030040150dual c.a.Y
BZB84-C68-QSOT23SOT232.9 x 1.3 x 1682appr. 5%647220030040150dual c.a.Y
BZB84-C6V2-QSOT23SOT232.9 x 1.3 x 16.25appr. 5%5.86.620030040150dual c.a.Y
BZB84-C6V8-QSOT23SOT232.9 x 1.3 x 16.85appr. 5%6.47.220030040150dual c.a.Y
BZB84-C75-QSOT23SOT232.9 x 1.3 x 1752appr. 5%707920030040150dual c.a.Y
BZB84-C7V5-QSOT23SOT232.9 x 1.3 x 17.55appr. 5%77.920030040150dual c.a.Y
BZB84-C8V2-QSOT23SOT232.9 x 1.3 x 18.25appr. 5%7.78.720030040150dual c.a.Y
BZB84-C9V1-QSOT23SOT232.9 x 1.3 x 19.15appr. 5%8.59.620030040150dual c.a.Y

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZB84-B10-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVS%BZB84-B10-QR
( 9346 680 32215 )
BZB84-B11-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVT%BZB84-B11-QR
( 9346 680 33215 )
BZB84-B13-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVV%BZB84-B13-QR
( 9346 680 34215 )
BZB84-B15-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVW%BZB84-B15-QR
( 9346 680 35215 )
BZB84-B16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePT%BZB84-B16-QR
( 9346 680 02215 )
BZB84-B18-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePU%BZB84-B18-QR
( 9346 680 03215 )
BZB84-B20-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRP%BZB84-B20-QR
( 9346 680 29215 )
BZB84-B22-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePV%BZB84-B22-QR
( 9346 680 04215 )
BZB84-B24-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePW%BZB84-B24-QR
( 9346 680 05215 )
BZB84-B27-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePX%BZB84-B27-QR
( 9346 680 17215 )
BZB84-B2V4-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveV9%BZB84-B2V4-QR
( 9346 680 86215 )
BZB84-B2V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVA%BZB84-B2V7-QR
( 9346 680 87215 )
BZB84-B30-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePY%BZB84-B30-QR
( 9346 680 18215 )
BZB84-B33-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePZ%BZB84-B33-QR
( 9346 680 19215 )
BZB84-B36-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRA%BZB84-B36-QR
( 9346 680 20215 )
BZB84-B39-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRB%BZB84-B39-QR
( 9346 680 21215 )
BZB84-B3V0-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVB%BZB84-B3V0-QR
( 9346 680 88215 )
BZB84-B3V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVC%BZB84-B3V3-QR
( 9346 680 89215 )
BZB84-B3V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVD%BZB84-B3V6-QR
( 9346 680 90215 )
BZB84-B3V9-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVE%BZB84-B3V9-QR
( 9346 680 91215 )
BZB84-B43-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRC%BZB84-B43-QR
( 9346 680 22215 )
BZB84-B47-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRD%BZB84-B47-QR
( 9346 680 23215 )
BZB84-B4V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVF%BZB84-B4V3-QR
( 9346 679 98215 )
BZB84-B4V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVG%BZB84-B4V7-QR
( 9346 680 06215 )
BZB84-B51-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRE%BZB84-B51-QR
( 9346 680 24215 )
BZB84-B56-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRF%BZB84-B56-QR
( 9346 680 25215 )
BZB84-B5V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVH%BZB84-B5V1-QR
( 9346 680 07215 )
BZB84-B5V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVK%BZB84-B5V6-QR
( 9346 680 08215 )
BZB84-B62-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRG%BZB84-B62-QR
( 9346 680 26215 )
BZB84-B68-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRH%BZB84-B68-QR
( 9346 680 27215 )
BZB84-B6V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVL%BZB84-B6V2-QR
( 9346 680 09215 )
BZB84-B6V8-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVM%BZB84-B6V8-QR
( 9346 680 10215 )
BZB84-B75-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRJ%BZB84-B75-QR
( 9346 680 28215 )
BZB84-B7V5-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVN%BZB84-B7V5-QR
( 9346 680 11215 )
BZB84-B8V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVP%BZB84-B8V2-QR
( 9346 680 12215 )
BZB84-B9V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveVR%BZB84-B9V1-QR
( 9346 680 13215 )
BZB84-C10-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUS%BZB84-C10-QR
( 9346 680 81215 )
BZB84-C11-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUT%BZB84-C11-QR
( 9346 680 82215 )
BZB84-C12-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUU%BZB84-C12-QR
( 9346 680 83215 )
BZB84-C13-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUV%BZB84-C13-QR
( 9346 680 84215 )
BZB84-C15-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUW%BZB84-C15-QR
( 9346 680 85215 )
BZB84-C16-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePB%BZB84-C16-QR
( 9346 680 38215 )
BZB84-C18-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePC%BZB84-C18-QR
( 9346 680 39215 )
BZB84-C20-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveRQ%BZB84-C20-QR
( 9346 680 30215 )
BZB84-C22-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePD%BZB84-C22-QR
( 9346 680 63215 )
BZB84-C24-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePE%BZB84-C24-QR
( 9346 680 64215 )
BZB84-C27-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePF%BZB84-C27-QR
( 9346 680 65215 )
BZB84-C2V4-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveU9%BZB84-C2V4-QR
( 9346 680 67215 )
BZB84-C2V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUA%BZB84-C2V7-QR
( 9346 680 68215 )
BZB84-C30-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePG%BZB84-C30-QR
( 9346 680 66215 )
BZB84-C33-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePH%BZB84-C33-QR
( 9346 680 92215 )
BZB84-C36-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePJ%BZB84-C36-QR
( 9346 680 93215 )
BZB84-C39-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePK%BZB84-C39-QR
( 9346 680 94215 )
BZB84-C3V0-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUB%BZB84-C3V0-QR
( 9346 680 69215 )
BZB84-C3V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUC%BZB84-C3V3-QR
( 9346 680 36215 )
BZB84-C3V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUD%BZB84-C3V6-QR
( 9346 680 70215 )
BZB84-C3V9-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUE%BZB84-C3V9-QR
( 9346 680 71215 )
BZB84-C43-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePL%BZB84-C43-QR
( 9346 680 95215 )
BZB84-C47-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePM%BZB84-C47-QR
( 9346 679 95215 )
BZB84-C4V3-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUF%BZB84-C4V3-QR
( 9346 680 72215 )
BZB84-C4V7-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUG%BZB84-C4V7-QR
( 9346 680 73215 )
BZB84-C51-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePN%BZB84-C51-QR
( 9346 679 96215 )
BZB84-C56-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePP%BZB84-C56-QR
( 9346 679 97215 )
BZB84-C5V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUH%BZB84-C5V1-QR
( 9346 680 74215 )
BZB84-C5V6-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUK%BZB84-C5V6-QR
( 9346 680 75215 )
BZB84-C62-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePQ%BZB84-C62-QR
( 9346 679 99215 )
BZB84-C68-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePR%BZB84-C68-QR
( 9346 680 00215 )
BZB84-C6V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUL%BZB84-C6V2-QR
( 9346 680 76215 )
BZB84-C6V8-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUM%BZB84-C6V8-QR
( 9346 680 77215 )
BZB84-C75-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActivePS%BZB84-C75-QR
( 9346 680 01215 )
BZB84-C7V5-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUN%BZB84-C7V5-QR
( 9346 680 78215 )
BZB84-C8V2-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUP%BZB84-C8V2-QR
( 9346 680 79215 )
BZB84-C9V1-QSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215ActiveUR%BZB84-C9V1-QR
( 9346 680 80215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZB84-B10-QBZB84-B10-QRBZB84-B10-Q
BZB84-B11-QBZB84-B11-QRBZB84-B11-Q
BZB84-B13-QBZB84-B13-QRBZB84-B13-Q
BZB84-B15-QBZB84-B15-QRBZB84-B15-Q
BZB84-B16-QBZB84-B16-QRBZB84-B16-Q
BZB84-B18-QBZB84-B18-QRBZB84-B18-Q
BZB84-B20-QBZB84-B20-QRBZB84-B20-Q
BZB84-B22-QBZB84-B22-QRBZB84-B22-Q
BZB84-B24-QBZB84-B24-QRBZB84-B24-Q
BZB84-B27-QBZB84-B27-QRBZB84-B27-Q
BZB84-B2V4-QBZB84-B2V4-QRBZB84-B2V4-Q
BZB84-B2V7-QBZB84-B2V7-QRBZB84-B2V7-Q
BZB84-B30-QBZB84-B30-QRBZB84-B30-Q
BZB84-B33-QBZB84-B33-QRBZB84-B33-Q
BZB84-B36-QBZB84-B36-QRBZB84-B36-Q
BZB84-B39-QBZB84-B39-QRBZB84-B39-Q
BZB84-B3V0-QBZB84-B3V0-QRBZB84-B3V0-Q
BZB84-B3V3-QBZB84-B3V3-QRBZB84-B3V3-Q
BZB84-B3V6-QBZB84-B3V6-QRBZB84-B3V6-Q
BZB84-B3V9-QBZB84-B3V9-QRBZB84-B3V9-Q
BZB84-B43-QBZB84-B43-QRBZB84-B43-Q
BZB84-B47-QBZB84-B47-QRBZB84-B47-Q
BZB84-B4V3-QBZB84-B4V3-QRBZB84-B4V3-Q
BZB84-B4V7-QBZB84-B4V7-QRBZB84-B4V7-Q
BZB84-B51-QBZB84-B51-QRBZB84-B51-Q
BZB84-B56-QBZB84-B56-QRBZB84-B56-Q
BZB84-B5V1-QBZB84-B5V1-QRBZB84-B5V1-Q
BZB84-B5V6-QBZB84-B5V6-QRBZB84-B5V6-Q
BZB84-B62-QBZB84-B62-QRBZB84-B62-Q
BZB84-B68-QBZB84-B68-QRBZB84-B68-Q
BZB84-B6V2-QBZB84-B6V2-QRBZB84-B6V2-Q
BZB84-B6V8-QBZB84-B6V8-QRBZB84-B6V8-Q
BZB84-B75-QBZB84-B75-QRBZB84-B75-Q
BZB84-B7V5-QBZB84-B7V5-QRBZB84-B7V5-Q
BZB84-B8V2-QBZB84-B8V2-QRBZB84-B8V2-Q
BZB84-B9V1-QBZB84-B9V1-QRBZB84-B9V1-Q
BZB84-C10-QBZB84-C10-QRBZB84-C10-Q
BZB84-C11-QBZB84-C11-QRBZB84-C11-Q
BZB84-C12-QBZB84-C12-QRBZB84-C12-Q
BZB84-C13-QBZB84-C13-QRBZB84-C13-Q
BZB84-C15-QBZB84-C15-QRBZB84-C15-Q
BZB84-C16-QBZB84-C16-QRBZB84-C16-Q
BZB84-C18-QBZB84-C18-QRBZB84-C18-Q
BZB84-C20-QBZB84-C20-QRBZB84-C20-Q
BZB84-C22-QBZB84-C22-QRBZB84-C22-Q
BZB84-C24-QBZB84-C24-QRBZB84-C24-Q
BZB84-C27-QBZB84-C27-QRBZB84-C27-Q
BZB84-C2V4-QBZB84-C2V4-QRBZB84-C2V4-Q
BZB84-C2V7-QBZB84-C2V7-QRBZB84-C2V7-Q
BZB84-C30-QBZB84-C30-QRBZB84-C30-Q
BZB84-C33-QBZB84-C33-QRBZB84-C33-Q
BZB84-C36-QBZB84-C36-QRBZB84-C36-Q
BZB84-C39-QBZB84-C39-QRBZB84-C39-Q
BZB84-C3V0-QBZB84-C3V0-QRBZB84-C3V0-Q
BZB84-C3V3-QBZB84-C3V3-QRBZB84-C3V3-Q
BZB84-C3V6-QBZB84-C3V6-QRBZB84-C3V6-Q
BZB84-C3V9-QBZB84-C3V9-QRBZB84-C3V9-Q
BZB84-C43-QBZB84-C43-QRBZB84-C43-Q
BZB84-C47-QBZB84-C47-QRBZB84-C47-Q
BZB84-C4V3-QBZB84-C4V3-QRBZB84-C4V3-Q
BZB84-C4V7-QBZB84-C4V7-QRBZB84-C4V7-Q
BZB84-C51-QBZB84-C51-QRBZB84-C51-Q
BZB84-C56-QBZB84-C56-QRBZB84-C56-Q
BZB84-C5V1-QBZB84-C5V1-QRBZB84-C5V1-Q
BZB84-C5V6-QBZB84-C5V6-QRBZB84-C5V6-Q
BZB84-C62-QBZB84-C62-QRBZB84-C62-Q
BZB84-C68-QBZB84-C68-QRBZB84-C68-Q
BZB84-C6V2-QBZB84-C6V2-QRBZB84-C6V2-Q
BZB84-C6V8-QBZB84-C6V8-QRBZB84-C6V8-Q
BZB84-C75-QBZB84-C75-QRBZB84-C75-Q
BZB84-C7V5-QBZB84-C7V5-QRBZB84-C7V5-Q
BZB84-C8V2-QBZB84-C8V2-QRBZB84-C8V2-Q
BZB84-C9V1-QBZB84-C9V1-QRBZB84-C9V1-Q
Quality and reliability disclaimer

Documentation (2)

File nameTitleTypeDate
BZB84-Q_SER Dual voltage regulator diodes Data sheet2024-04-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.