Features and benefits
-
Input operating voltage range (VIN): 2.5 V to 5.5 V
-
Rated current (IMAX): 1.5 A
-
ON resistance (RDS(on)):
-
VIN = 5.5 V: 55 mΩ (typical)
-
VIN = 3.6 V: 65 mΩ (typical)
-
VIN = 2.5 V: 80 mΩ (typical)
-
-
Constant current during current limit
-
No body diode when disabled (no current path from pin OUT to pin IN)
-
Active reverse voltage protection
-
Built in soft start
-
UL 62368 recognition
-
SOT753 (TSOP5) package
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C2a exceeds 500 V
-
IEC 61000-4-2 contact discharge 8000 V
-
IEC 61000-4-2 air-gap discharge 15000 V
-
-
Specified from -40 °C to +125 °C
Applications
-
USB ports/hubs, laptops, docking station and desktops
-
Set top box
-
HDTV
-
Optical socket protection
-
Current limiting circuits
Note: For USB port applications, connect a capacitor of at least 120 μF at the output. For other applications, choose output capacitor according to actual transit requirements.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
NPS4069GV | TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | s7 | NPS4069GVH ( 9356 912 90125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
NPS4069GV | NPS4069GVH | NPS4069GV |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
NPS4069 | 5.5 V, 55 mOhm load switch with current limitation | Data sheet | 2024-04-25 |
nexperia_leaflet_electronics_power_management_load_switch | NPS4053 load switch leaflet | Leaflet | 2024-03-29 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.