Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
-
-
Wide supply voltage range from 1.65 V to 5.5 V
-
Very low ON resistance:
-
7.5 Ω (typical) at VCC = 2.7 V
-
6.5 Ω (typical) at VCC = 3.3 V
-
6 Ω (typical) at VCC = 5 V
-
-
32 mA continuous switch current
-
High noise immunity
-
CMOS low power dissipation
-
TTL interface compatibility at 3.3 V
-
Latch-up performance meets requirements of JESD 78 Class I
-
Overvoltage tolerant inputs to 5.5 V
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
Parametrics
Type number | Product status | Configuration | VCC (V) | RON (Ω) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
74LVC1G384GV-Q100 | Production | SPST-NC | 1.65 - 5.5 | 15 | CMOS/LVTTL | very low | -40~125 | 258 | 56.2 | 160 | TSOP5 |
74LVC1G384GW-Q100 | Production | SPST-NC | 1.65 - 5.5 | 15 | CMOS/LVTTL | very low | -40~125 | 299 | 71.1 | 171 | TSSOP5 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74LVC1G384GV-Q100 | ![]() TSOP5 (SOT753) | SOT753 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT753_125 | Active | YL | 74LVC1G384GV-Q100H ( 9353 004 56125 ) |
74LVC1G384GW-Q100 | ![]() TSSOP5 (SOT353-1) | SOT353-1 | WAVE_BG-BD-1 | SOT353-1_125 | Active | YL | 74LVC1G384GW-Q100H ( 9353 004 57125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74LVC1G384GV-Q100 | 74LVC1G384GV-Q100H | 74LVC1G384GV-Q100 | ![]() | Always Pb-free | |
74LVC1G384GW-Q100 | 74LVC1G384GW-Q100H | 74LVC1G384GW-Q100 | ![]() | Always Pb-free |
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74LVC1G384_Q100 | Bilateral switch | Data sheet | 2023-08-23 |
AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 |
AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
lvc1g384 | 74LVC1G384 IBIS model | IBIS model | 2015-09-02 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT353-1 | plastic thin shrink small outline package; 5 leads; body width 1.25 mm | Package information | 2022-11-15 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
MAR_SOT753 | MAR_SOT753 Topmark | Top marking | 2013-06-03 |
SOT753 | plastic, surface-mounted package; 5 leads; 0.95 mm pitch; 2.9 mm x 1.5 mm x 1 mm body | Package information | 2022-05-31 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
lvc1g384 | 74LVC1G384 IBIS model | IBIS model | 2015-09-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.