Features and benefits
-
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
-
Wide supply voltage range: VCC(A): 0.8 V to 3.6 V; VCC(B): 0.8 V to 3.6 V
-
Complies with JEDEC standards:
-
JESD8-12 (0.8 V to 1.3 V)
-
JESD8-11 (0.9 V to 1.65 V)
-
JESD8-7 (1.2 V to 1.95 V)
-
JESD8-5 (1.8 V to 2.7 V)
-
JESD8-B (2.7 V to 3.6 V)
-
-
ESD protection:
-
MIL-STD-883, method 3015 class 3B exceeds 8000 V
-
HBM JESD22-A114E class 3B exceeds 8000 V
-
MM JESD22-A115-A exceeds 200 V (C = 200 pF, R = 0 Ω)
-
-
Maximum data rates:
-
380 Mbit/s (≥ 1.8 V to 3.3 V translation)
-
260 Mbit/s (≥ 1.1 V to 3.3 V translation)
-
260 Mbit/s (≥ 1.1 V to 2.5 V translation)
-
210 Mbit/s (≥ 1.1 V to 1.8 V translation)
-
150 Mbit/s (≥ 1.1 V to 1.5 V translation)
-
100 Mbit/s (≥ 1.1 V to 1.2 V translation)
-
-
Suspend mode
-
Latch-up performance exceeds 100 mA per JESD 78 Class II
-
Inputs accept voltages up to 3.6 V
-
IOFF circuitry provides partial Power-down mode operation
-
DHVQFN package with Side-Wettable Flanks enabling Automatic Optical Inspection (AOI) of solder joints
Parametrics
Type number | Product status | VCC(A) (V) | VCC(B) (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74AVC8T245BQ-Q100 | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 8 | very low | -40~125 | 67 | 6.2 | 41 | DHVQFN24 |
74AVC8T245PW-Q100 | Production | 0.8 - 3.6 | 0.8 - 3.6 | CMOS/LVTTL | ± 12 | 2.1 | 8 | very low | -40~125 | 81 | 2.3 | 36 | TSSOP24 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
74AVC8T245BQ-Q100 | ![]() DHVQFN24 (SOT815-1) | SOT815-1 | SOT815-1_118 | Active | AVC8T245 | 74AVC8T245BQ-Q100J ( 9353 005 51118 ) | |
74AVC8T245PW-Q100 | ![]() TSSOP24 (SOT355-1) | SOT355-1 | SSOP-TSSOP-VSO-WAVE | SOT355-1_118 | Active | AVC8T245 | 74AVC8T245PW-Q100J ( 9353 005 49118 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
74AVC8T245BQ-Q100 | 74AVC8T245BQ-Q100J | 74AVC8T245BQ-Q100 | ![]() | Always Pb-free | |
74AVC8T245PW-Q100 | 74AVC8T245PW-Q100J | 74AVC8T245PW-Q100 | ![]() | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AVC8T245_Q100 | 8-bit dual supply translating transceiver with configurable voltage translation; 3-state | Data sheet | 2020-03-31 |
avc8t245 | avc8t245 IBIS model | IBIS model | 2021-02-02 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT355-1 | plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body | Package information | 2022-06-22 |
SOT815-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 24 terminals; 0.5 mm pitch; 5.5 mm x 3.5 mm x 1 mm body | Package information | 2021-08-17 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Models
File name | Title | Type | Date |
---|---|---|---|
avc8t245 | avc8t245 IBIS model | IBIS model | 2021-02-02 |
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.