Features and benefits
-
Wide supply voltage range from 3.0 V to 15.0 V
-
CMOS low power dissipation
-
High noise immunity
-
Schmitt trigger input discrimination
-
Fully static operation
-
5 V, 10 V, and 15 V parametric ratings
-
Standardized symmetrical output characteristics
-
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
-
Complies with JEDEC standard JESD 13-B
-
ESD protection:
-
HBM JESD22-A114F exceeds 2 kV
-
MM JESD22-A115-B exceeds 200 V
-
Applications
-
Wave and pulse shapers
-
Astable multivibrators
-
Monostable multivibrators
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
HEF40106BT | Production | 3.0 - 15 | CMOS | ± 2.4 | 10 | 6 | medium | -40~85 | 107 | 65 | SO14 |
HEF40106BTT | Production | 3.0 - 15 | CMOS | ± 2.4 | 10 | 6 | medium | -40~85 | 140 | 66.4 | TSSOP14 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
HEF40106BT | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_653 | Active | HEF40106BT | HEF40106BT,653 ( 9334 069 60653 ) |
HEF40106BTT | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_118 | Active | HF40106 | HEF40106BTT,118 ( 9352 702 76118 ) |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
HEF40106BT | ![]() SO14 (SOT108-1) | SOT108-1 | SO-SOJ-REFLOW SO-SOJ-WAVE | SOT108-1_652 | Withdrawn / End-of-life | HEF40106BT | HEF40106BT,652 ( 9334 069 60652 ) |
HEF40106BTT | ![]() TSSOP14 (SOT402-1) | SOT402-1 | SSOP-TSSOP-VSO-WAVE | SOT402-1_112 | Withdrawn / End-of-life | HF40106 | HEF40106BTT,112 ( 9352 702 76112 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
HEF40106BT | 933406960652 | 2021-12-31 | 2022-06-30 | HEF40106BT | ||
HEF40106BTT | 935270276112 | 2021-12-31 | 2022-06-30 | HEF40106BTT |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
HEF40106BT | HEF40106BT,653 | HEF40106BT | ![]() | week 13, 2005 | |
HEF40106BTT | HEF40106BTT,118 | HEF40106BTT | ![]() | week 10, 2005 |
The variants in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
HEF40106BT | HEF40106BT,652 | HEF40106BT | ![]() | week 13, 2005 | |
HEF40106BTT | HEF40106BTT,112 | HEF40106BTT | ![]() | week 10, 2005 |
Documentation (9)
File name | Title | Type | Date |
---|---|---|---|
HEF40106B | Hex inverting Schmitt trigger | Data sheet | 2022-10-07 |
AN11051 | Pin FMEA HEF4000 family | Application note | 2019-01-09 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SOT402-1 | plastic, thin shrink small outline package; 14 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.2 mm body | Package information | 2023-11-07 |
SO-SOJ-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
SO-SOJ-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOT108-1 | plastic, small outline package; 14 leads; 1.27 mm pitch; 8.65 mm x 3.9 mm x 1.75 mm body | Package information | 2023-11-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.