Features and benefits
-
Symmetrical output impedance
-
High noise immunity
-
ESD protection:
-
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
-
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
-
-
Low power dissipation
-
Balanced propagation delays
-
Multiple package options
-
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Applications
-
Wave and pulse shaper for highly noisy environment
-
Astable multivibrator
-
Monostable multivibrator
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | fmax (MHz) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|
XC7WT14DP | Production | 4.5 - 5.5 | TTL | ± 8 | 60 | 3 | low | -40~125 | 216 | 105 | TSSOP8 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
XC7WT14DP | TSSOP8 (SOT505-2) | SOT505-2 | SOT505-2_125 | Active | g14 | XC7WT14DP,125 ( 9352 944 27125 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
XC7WT14DP | XC7WT14DP,125 | XC7WT14DP | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
XC7WT14 | Triple inverting Schmitt trigger | Data sheet | 2024-01-04 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT505-2 | plastic, thin shrink small outline package; 8 leads; 0.65 mm pitch; 3 mm x 3 mm x 1.1 mm body | Package information | 2022-06-03 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.