Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT8002-2 | MLPAK33 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals; pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | 2023-05-17 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT8002-2 | 3D model for products with SOT8002-2 package | Design support | 2021-01-28 |
SOT8002-2 | plastic thermal enhanced surface mounted package; mini leads; 8 terminals;pitch 0.65 mm; 3.3 x 3.3 x 0.8 mm body | Package information | 2023-05-22 |
SOT8002-2_118 | MLPAK33; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2021-02-05 |
Products in this package
MOSFETs
Type number | Description | Quick access |
---|---|---|
PXP400-100QS | 100 V, P-channel Trench MOSFET | |
PXP700-150QS | 150 V, P-channel Trench MOSFET | |
PXP1500-100QS | 100 V, P-channel Trench MOSFET |