Parametric search
Buffers / Inverters / Transceivers
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74ABT125 | Quad buffer; 3-state | ACT | |
74ABT125BQ | Quad buffer; 3-state | Production | |
74ABT125D | Quad buffer; 3-state | Production | |
74ABT125PW | Quad buffer; 3-state | Production | |
74ABT126 | Quad buffer; 3-state | ACT | |
74ABT126D | Quad buffer; 3-state | Production | |
74ABT126PW | Quad buffer; 3-state | Production | |
74ABT162244 | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | ACT | |
74ABT162244DGG | 16-bit buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74ABT16240A | 16-bit inverting buffer/line driver; 3-state | ACT | |
74ABT16240ADGG | 16-bit inverting buffer/line driver; 3-state | Production | |
74ABT16244A | 16-bit buffer/line driver; 3-state | ACT | |
74ABT16244ADGG | 16-bit buffer/line driver; 3-state | Production | |
74ABT244 | Octal buffer/line driver; 3-state | ACT | |
74ABT244D | Octal buffer/line driver; 3-state | Production | |
74ABT244PW | Octal buffer/line driver; 3-state | Production | |
74AHC125; 74AHCT125 | Quad buffer/line driver; 3-state | ACT | |
74AHC125BQ | Quad buffer/line driver; 3-state | Production | |
74AHC125D | Quad buffer/line driver; 3-state | Production | |
74AHC125PW | Quad buffer/line driver; 3-state | Production | |
74AHCT125BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT125D | Quad buffer/line driver; 3-state | Production | |
74AHCT125PW | Quad buffer/line driver; 3-state | Production | |
74AHC126; 74AHCT126 | Quad buffer/line driver; 3-state | ACT | |
74AHC126BQ | Quad buffer/line driver; 3-state | Production | |
74AHC126D | Quad buffer/line driver; 3-state | Production | |
74AHC126PW | Quad buffer/line driver; 3-state | Production | |
74AHCT126BQ | Quad buffer/line driver; 3-state | Production | |
74AHCT126D | Quad buffer/line driver; 3-state | Production | |
74AHCT126PW | Quad buffer/line driver; 3-state | Production | |
74AHC1G07 | Buffer with open-drain output | ACT | |
74AHC1G07GV | Buffer with open-drain output | Production | |
74AHC1G07GW | Buffer with open-drain output | Production | |
74AHC1G125; 74AHCT1G125 | Bus buffer/line driver; 3-state | ACT | |
74AHC1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G126; 74AHCT1G126 | Bus buffer/line driver; 3-state | ACT | |
74AHC1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHC1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GM | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74AHCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74AHC1G17; 74AHCT1G17 | Single Schmitt trigger buffer | ACT |
|
74AHC1G17GV | Single Schmitt trigger buffer | Production | |
74AHC1G17GW | Single Schmitt trigger buffer | Production | |
74AHCT1G17GV | Single Schmitt trigger buffer | Production | |
74AHCT1G17GW | Single Schmitt trigger buffer | Production | |
74AHC244; 74AHCT244 | Octal buffer/line driver; 3-state | ACT | |
74AHC244BQ | Octal buffer/line driver; 3-state | Production | |
74AHC244D | Octal buffer/line driver; 3-state | Production | |
74AHC244PW | Octal buffer/line driver; 3-state | Production | |
74AHCT244BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT244D | Octal buffer/line driver; 3-state | Production | |
74AHCT244PW | Octal buffer/line driver; 3-state | Production | |
74AHC2G125; 74AHCT2G125 | Dual buffer/line driver; 3-state | ACT | |
74AHC2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74AHCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74AHC2G126; 74AHCT2G126 | Dual buffer/line driver; 3-state | ACT | |
74AHC2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G126DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G126DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G241; 74AHCT2G241 | Dual buffer/line driver; 3-state | ACT | |
74AHC2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC2G241DP | Dual buffer/line driver; 3-state | Production | |
74AHCT2G241DC | Dual buffer/line driver; 3-state | Production | |
74AHC541; 74AHCT541 | Octal buffer/line driver; 3-state | ACT | |
74AHC541BQ | Octal buffer/line driver; 3-state | Production | |
74AHC541D | Octal buffer/line driver; 3-state | Production | |
74AHC541PW | Octal buffer/line driver; 3-state | Production | |
74AHCT541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT541BQ | Octal buffer/line driver; 3-state | Production | |
74AHCT541D | Octal buffer/line driver; 3-state | Production | |
74AHCT541PW | Octal buffer/line driver; 3-state | Production | |
74AHC9541A | Octal buffer/line driver; 3-state | ACT | |
74AHC9541APW | Octal buffer/line driver; 3-state | Production | |
74AHCT07A | Hex buffer with open-drain outputs | ACT | |
74AHCT07APW | Hex buffer with open-drain outputs | Production | |
74AHCT17A | Hex buffer Schmitt trigger | ACT | |
74AHCT17APW | Hex buffer Schmitt trigger | Production | |
74AHCT240 | Octal buffer/line driver; inverting; 3-state | ACT | |
74AHCT240BQ | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240D | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT240PW | Octal buffer/line driver; inverting; 3-state | Production | |
74AHCT244A | Octal buffer/line driver; 3-state | ACT | |
74AHCT244APW | Octal buffer/line driver; 3-state | Production | |
74AHCT541A | Octal buffer/line driver; 3-state | ACT | |
74AHCT541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHCT541APW | Octal buffer/line driver; 3-state | Production | |
74AHCV07A | Hex buffer with open-drain outputs | ACT | |
74AHCV07APW | Hex buffer with open-drain outputs | Production | |
74AHCV17A | Hex buffer Schmitt trigger | ACT | |
74AHCV17APW | Hex buffer Schmitt trigger | Production | |
74AHCV244A | Octal buffer/line driver; 3-state | ACT | |
74AHCV244APW | Octal buffer/line driver; 3-state | Production | |
74AHCV541A | Octal buffer/line driver; 3-state | ACT | |
74AHCV541ABQ | Octal buffer/line driver; 3-state | Production | |
74AHCV541APW | Octal buffer/line driver; 3-state | Production | |
74ALVC125 | Quad buffer/line driver; 3-state | ACT | |
74ALVC125BQ | Quad buffer/line driver; 3-state | Production | |
74ALVC125D | Quad buffer/line driver; 3-state | Production | |
74ALVC125PW | Quad buffer/line driver; 3-state | Production | |
74ALVC16244; 74ALVCH16244 | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | ACT | |
74ALVC16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ALVCH16244DGG | 2.5 V / 3.3 V 16-bit buffer/line driver; 3-state | Production | |
74ALVC244 | Octal buffer/line driver; 3-state | ACT | |
74ALVC244BQ | Octal buffer/line driver; 3-state | Production | |
74ALVC244D | Octal buffer/line driver; 3-state | Production | |
74ALVC244PW | Octal buffer/line driver; 3-state | Production | |
74ALVC541 | Octal buffer/line driver; 3-state | ACT | |
74ALVC541BQ | Octal buffer/line driver; 3-state | Production | |
74ALVC541D | Octal buffer/line driver; 3-state | Production | |
74ALVC541PW | Octal buffer/line driver; 3-state | Production | |
74ALVCH162244 | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | ACT | |
74ALVCH162244DGG | 16-bit buffer/line driver with 30 Ω termination resistor; 3-state | Production | |
74ALVCH162827 | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | ACT | |
74ALVCH162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVCH16825 | 18-bit buffer/driver; 3-state | ACT | |
74ALVCH16825DGG | 18-bit buffer/driver; 3-state | Production | |
74ALVCH16827 | 20-bit buffer/line driver, non-inverting; 3-state | ACT | |
74ALVCH16827DGG | 20-bit buffer/line driver, non-inverting; 3-state | Production | |
74ALVT16244 | 16-bit buffer/line driver; 3-state | ACT | |
74ALVT16244DGG | 16-bit buffer/line driver; 3-state | Production | |
74ALVT162827 | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | ACT | |
74ALVT162827DGG | 20-bit buffer/line driver; non-inverting; with 30 Ohm termination resistors; 3-state | Production | |
74ALVT16827 | 20-bit buffer/line driver; non-inverting; 3-state | ACT | |
74ALVT16827DGG | 20-bit buffer/line driver; non-inverting; 3-state | Production | |
74AUP1G07 | Low-power buffer with open-drain output | ACT | |
74AUP1G07GF | Low-power buffer with open-drain output | Not for design in | |
74AUP1G07GM | Low-power buffer with open-drain output | Production | |
74AUP1G07GN | Low-power buffer with open-drain output | Production | |
74AUP1G07GS | Low-power buffer with open-drain output | Production | |
74AUP1G07GW | Low-power buffer with open-drain output | Production | |
74AUP1G07GX | Low-power buffer with open-drain output | Production | |
74AUP1G07GX4 | Low-power buffer with open-drain output | Production | |
74AUP1G125 | Low-power buffer/line driver; 3-state | ACT | |
74AUP1G125GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GS | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G125GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126 | Low-power buffer/line driver; 3-state | ACT | |
74AUP1G126GM | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GN | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GS | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GW | Low-power buffer/line driver; 3-state | Production | |
74AUP1G126GX | Low-power buffer/line driver; 3-state | Production | |
74AUP1G16 | Low-power buffer | ACT | |
74AUP1G16GM | Low-power buffer | Production | |
74AUP1G16GW | Low-power buffer | Production | |
74AUP1G17 | Low-power Schmitt trigger | ACT | |
74AUP1G17GM | Low-power Schmitt trigger | Production | |
74AUP1G17GN | Low-power Schmitt trigger | Production | |
74AUP1G17GS | Low-power Schmitt trigger | Production | |
74AUP1G17GV | Low-power Schmitt trigger | Production | |
74AUP1G17GW | Low-power Schmitt trigger | Production | |
74AUP1G17GX | Low-power Schmitt trigger | Production | |
74AUP1G17GX4 | Low-power Schmitt trigger | Production | |
74AUP1G240 | Low-power inverting buffer/line driver; 3-state | ACT |
|
74AUP1G240GM | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GN | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GS | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GW | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G240GX | Low-power inverting buffer/line driver; 3-state | Production | |
74AUP1G34 | Low-power buffer | ACT | |
74AUP1G34GM | Low-power buffer | Production | |
74AUP1G34GN | Low-power buffer | Production | |
74AUP1G34GS | Low-power buffer | Production | |
74AUP1G34GW | Low-power buffer | Production | |
74AUP1G34GX | Low-power buffer | Production | |
74AUP1G34GX4 | Low-power buffer | Production | |
74AUP1T17 | Low-power buffer with voltage-level translator | ACT | |
74AUP1T17GW | Low-power buffer with voltage-level translator | Production | |
74AUP1T17GX | Low-power buffer with voltage-level translator | Production | |
74AUP1T50 | Low-power buffer with voltage-level translator | ACT | |
74AUP1T50GW | Low-power buffer with voltage-level translator | Production | |
74AUP1T50GX | Low-power buffer with voltage-level translator | Production | |
74AUP2G0604 | Low-power inverting buffer with open-drain and inverter | ACT | |
74AUP2G0604GM | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GN | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GS | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G0604GW | Low-power inverting buffer with open-drain and inverter | Production | |
74AUP2G07 | Low-power dual buffer with open-drain output | ACT | |
74AUP2G07GM | Low-power dual buffer with open-drain output | Production | |
74AUP2G07GN | Low-power dual buffer with open-drain output | Production | |
74AUP2G07GS | Low-power dual buffer with open-drain output | Production | |
74AUP2G07GW | Low-power dual buffer with open-drain output | Production | |
74AUP2G07GX | Low-power dual buffer with open-drain output | Production | |
74AUP2G125 | Low-power dual buffer/line driver; 3-state | ACT | |
74AUP2G125DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G125GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126 | Low-power dual buffer/line driver; 3-state | ACT | |
74AUP2G126DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G126GX | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G16 | Low-power dual buffer | ACT | |
74AUP2G16GM | Low-power dual buffer | Production | |
74AUP2G16GW | Low-power dual buffer | Production | |
74AUP2G17 | Low-power dual Schmitt trigger | ACT | |
74AUP2G17GM | Low-power dual Schmitt trigger | Production | |
74AUP2G17GN | Low-power dual Schmitt trigger | Production | |
74AUP2G17GS | Low-power dual Schmitt trigger | Production | |
74AUP2G17GW | Low-power dual Schmitt trigger | Production | |
74AUP2G240 | Low-power dual inverting buffer/line driver; 3-state | ACT | |
74AUP2G240DC | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GN | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GS | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G240GT | Low-power dual inverting buffer/line driver; 3-state | Production | |
74AUP2G241 | Low-power dual buffer/line driver; 3-state | ACT | |
74AUP2G241DC | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GN | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GS | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G241GT | Low-power dual buffer/line driver; 3-state | Production | |
74AUP2G34 | Low-power dual buffer | ACT | |
74AUP2G34GM | Low-power dual buffer | Production | |
74AUP2G34GN | Low-power dual buffer | Production | |
74AUP2G34GS | Low-power dual buffer | Production | |
74AUP2G34GW | Low-power dual buffer | Production | |
74AUP2G34GX | Low-power dual buffer | Production | |
74AUP3G07 | Low-power triple buffer with open-drain output | ACT | |
74AUP3G07DC | Low-power triple buffer with open-drain output | Production | |
74AUP3G07GN | Low-power triple buffer with open-drain output | Production | |
74AUP3G07GS | Low-power triple buffer with open-drain output | Production | |
74AUP3G07GT | Low-power triple buffer with open-drain output | Production | |
74AUP3G16 | Low-power triple buffer | ACT | |
74AUP3G16DC | Low-power triple buffer | Production | |
74AUP3G17 | Low-power triple Schmitt trigger | ACT | |
74AUP3G17DC | Low-power triple Schmitt trigger | Production | |
74AUP3G17GN | Low-power triple Schmitt trigger | Production | |
74AUP3G17GS | Low-power triple Schmitt trigger | Production | |
74AUP3G17GT | Low-power triple Schmitt trigger | Production | |
74AUP3G34 | Low-power triple buffer | ACT | |
74AUP3G34DC | Low-power triple buffer | Production | |
74AUP3G34GN | Low-power triple buffer | Production | |
74AUP3G34GS | Low-power triple buffer | Production | |
74AUP3G34GT | Low-power triple buffer | Production | |
74AUP3G34GX | Low-power triple buffer | Production | |
74AVC4T3144 | 4-bit dual-supply buffer/level translator; 3-state | ACT | |
74AVC4T3144GU12 | 4-bit dual-supply buffer/level translator; 3-state | Production | |
74AVC9112 | 1-to-4 fan-out buffer | ACT | |
74AVC9112DC | 1-to-4 fan-out buffer | Production | |
74AVC9112GT | 1-to-4 fan-out buffer | Production | |
74HC125; 74HCT125 | Quad buffer/line driver; 3-state | ACT | |
74HC125D | Quad buffer/line driver; 3-state | Production | |
74HC125PW | Quad buffer/line driver; 3-state | Production | |
74HCT125D | Quad buffer/line driver; 3-state | Production | |
74HCT125PW | Quad buffer/line driver; 3-state | Production | |
74HC126; 74HCT126 | Quad buffer/line driver; 3-state | ACT | |
74HC126D | Quad buffer/line driver; 3-state | Production | |
74HC126PW | Quad buffer/line driver; 3-state | Production | |
74HCT126D | Quad buffer/line driver; 3-state | Production | |
74HCT126PW | Quad buffer/line driver; 3-state | Production | |
74HC1G125; 74HCT1G125 | Bus buffer/line driver; 3-state | ACT | |
74HC1G125GV | Bus buffer/line driver; 3-state | Production | |
74HC1G125GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G125GW | Bus buffer/line driver; 3-state | Production | |
74HC1G126; 74HCT1G126 | Bus buffer/line driver; 3-state | ACT | |
74HC1G126GV | Bus buffer/line driver; 3-state | Production | |
74HC1G126GW | Bus buffer/line driver; 3-state | Production | |
74HCT1G126GV | Bus buffer/line driver; 3-state | Production | |
74HCT1G126GW | Bus buffer/line driver; 3-state | Production | |
74HC240; 74HCT240 | Octal buffer/line driver; 3-state; inverting | ACT | |
74HC240BQ | Octal buffer/line driver; 3-state; inverting | Production | |
74HC240D | Octal buffer/line driver; 3-state; inverting | Production | |
74HC240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240BQ | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240D | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT240PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC241; 74HCT241 | Octal buffer/line driver; 3-state | ACT | |
74HC241D | Octal buffer/line driver; 3-state | Production | |
74HC241PW | Octal buffer/line driver; 3-state | Production | |
74HCT241D | Octal buffer/line driver; 3-state | Production | |
74HCT241PW | Octal buffer/line driver; 3-state | Production | |
74HC244; 74HCT244 | Octal buffer/line driver; 3-state | ACT | |
74HC244BQ | Octal buffer/line driver; 3-state | Production | |
74HC244D | Octal buffer/line driver; 3-state | Production | |
74HC244PW | Octal buffer/line driver; 3-state | Production | |
74HCT244BQ | Octal buffer/line driver; 3-state | Production | |
74HCT244D | Octal buffer/line driver; 3-state | Production | |
74HCT244PW | Octal buffer/line driver; 3-state | Production | |
74HC2G125; 74HCT2G125 | Dual buffer/line driver; 3-state | ACT | |
74HC2G125DC | Dual buffer/line driver; 3-state | Production | |
74HC2G125DP | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DC | Dual buffer/line driver; 3-state | Production | |
74HCT2G125DP | Dual buffer/line driver; 3-state | Production | |
74HC2G16; 74HCT2G16 | Dual buffer gate | ACT | |
74HC2G16GV | Dual buffer gate | Production | |
74HC2G16GW | Dual buffer gate | Production | |
74HCT2G16GV | Dual buffer gate | Production | |
74HCT2G16GW | Dual buffer gate | Production | |
74HC2G17; 74HCT2G17 | Dual non-inverting Schmitt-trigger | ACT |
|
74HC2G17GV | Dual non-inverting Schmitt trigger | Production | |
74HC2G17GW | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GV | Dual non-inverting Schmitt trigger | Production | |
74HCT2G17GW | Dual non-inverting Schmitt trigger | Production | |
74HC2G34; 74HCT2G34 | Dual buffer gate | ACT | |
74HC2G34GV | Dual buffer gate | Production | |
74HC2G34GW | Dual buffer gate | Production | |
74HCT2G34GV | Dual buffer gate | Production | |
74HCT2G34GW | Dual buffer gate | Production | |
74HC365; 74HCT365 | Hex buffer/line driver; 3-state | ACT | |
74HC365D | Hex buffer/line driver; 3-state | Production | |
74HC365PW | Hex buffer/line driver; 3-state | Production | |
74HCT365D | Hex buffer/line driver; 3-state | Production | |
74HCT365PW | Hex buffer/line driver; 3-state | Production | |
74HC366; 74HCT366 | Hex buffer/line driver; 3-state; inverting | ACT | |
74HC366D | Hex buffer/line driver; 3-state; inverting | Production | |
74HC366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366D | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT366PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HC367; 74HCT367 | Hex buffer/line driver; 3-state | ACT | |
74HC367D | Hex buffer/line driver; 3-state | Production | |
74HC367PW | Hex buffer/line driver; 3-state | Production | |
74HCT367D | Hex buffer/line driver; 3-state | Production | |
74HCT367PW | Hex buffer/line driver; 3-state | Production | |
74HC368; 74HCT368 | Hex buffer/line driver; 3-state; inverting | ACT | |
74HC368D | Hex buffer/line driver; 3-state; inverting | Production | |
74HC368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT368D | Hex buffer/line driver; 3-state; inverting | Production | |
74HCT368PW | Hex buffer/line driver; 3-state; inverting | Production | |
74HC3G07; 74HCT3G07 | Triple buffer with open-drain outputs | ACT | |
74HC3G07DC | Triple buffer with open-drain outputs | Production | |
74HC3G07DP | Triple buffer with open-drain outputs | Production | |
74HCT3G07DP | Triple buffer with open-drain outputs | Production | |
74HC3G16 | Triple buffer gate | ACT | |
74HC3G16DP | Triple buffer gate | Production | |
74HC3G34; 74HCT3G34 | Triple buffer gate | ACT | |
74HC3G34DC | Triple buffer gate | Production | |
74HC3G34DP | Triple buffer gate | Production | |
74HCT3G34DC | Triple buffer gate | Production | |
74HCT3G34DP | Triple buffer gate | Production | |
74HC540; 74HCT540 | Octal buffer/line driver; 3-state; inverting | ACT | |
74HC540D | Octal buffer/line driver; 3-state; inverting | Production | |
74HC540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT540D | Octal buffer/line driver; 3-state; inverting | Production | |
74HCT540PW | Octal buffer/line driver; 3-state; inverting | Production | |
74HC541; 74HCT541 | Octal buffer/line driver; 3-state | ACT | |
74HC541D | Octal buffer/line driver; 3-state | Production | |
74HC541PW | Octal buffer/line driver; 3-state | Production | |
74HCT541D | Octal buffer/line driver; 3-state | Production | |
74HCT541PW | Octal buffer/line driver; 3-state | Production | |
74HC7014 | Hex non-inverting precision Schmitt-trigger | ACT | |
74HC7014D | Hex non-inverting precision Schmitt-trigger | Production | |
74HC7540; 74HCT7540 | Octal Schmitt trigger buffer/line driver; 3-state; inverting | ACT | |
74HC7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7540PW | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HCT7540D | Octal Schmitt trigger buffer/line driver; 3-state; inverting | Production | |
74HC7541; 74HCT7541 | Octal Schmitt trigger buffer/line driver; 3-state | ACT | |
74HC7541D | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541D | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HCT7541PW | Octal Schmitt trigger buffer/line driver; 3-state | Production | |
74HC9114; 74HCT9114 | Nine wide Schmitt trigger buffer; open drain outputs; inverting | ACT | |
74HC9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HCT9114D | Nine wide Schmitt trigger buffer; open drain outputs; inverting | Production | |
74HC9115 | Nine wide Schmitt trigger buffer; open drain outputs | ACT | |
74HC9115D | Nine wide Schmitt trigger buffer; open drain outputs | Production | |
74LV07A | Hex buffer with open-drain outputs | ACT | |
74LV07APW | Hex buffer with open-drain outputs | Production | |
74LV07AT | Hex buffer with open-drain outputs | ACT | |
74LV07ATPW | Hex buffer with open-drain outputs | Production | |
74LV17A | Hex buffer Schmitt trigger | ACT | |
74LV17APW | Hex buffer Schmitt trigger | Production | |
74LV1T125 | Single supply translating buffer/line driver; 3-state | ACT | |
74LV1T125GV | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T125GW | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T125GX | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T126 | Single supply translating buffer/line driver; 3-state | ACT | |
74LV1T126GV | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T126GW | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T126GX | Single supply translating buffer/line driver; 3-state | Production | |
74LV1T34 | Single supply translating buffer | ACT | |
74LV1T34GV | Single supply translating buffer | Production | |
74LV1T34GW | Single supply translating buffer | Production | |
74LV1T34GX | Single supply translating buffer | Production | |
74LV244 | Octal buffer/line driver; 3-state | ACT | |
74LV244D | Octal buffer/line driver; 3-state | Production | |
74LV244PW | Octal buffer/line driver; 3-state | Production | |
74LV244A | Octal buffer/line driver; 3-state | ACT | |
74LV244APW | Octal buffer/line driver; 3-state | Production | |
74LV244AT | Octal buffer/line driver; 3-state | ACT | |
74LV244ATPW | Octal buffer/line driver; 3-state | Production | |
74LV540A | Octal buffer/line driver; 3-state; inverting | ACT | |
74LV540APW | Octal buffer/line driver; 3-state; inverting | Production | |
74LV541A | Octal buffer/line driver; 3-state | ACT | |
74LV541APW | Octal buffer/line driver; 3-state | Production | |
74LV541AT | Octal buffer/line driver; 3-state | ACT | |
74LV541ATPW | Octal buffer/line driver; 3-state | Production | |
74LVC07A | Hex buffer with open-drain outputs | ACT | |
74LVC07ABQ | Hex buffer with open-drain outputs | Production | |
74LVC07AD | Hex buffer with open-drain outputs | Production | |
74LVC07APW | Hex buffer with open-drain outputs | Production | |
74LVC125A | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | ACT | |
74LVC125ABQ | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC125AD | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC125APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC126A | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | ACT | |
74LVC126ABQ | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC126AD | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC126APW | Quad buffer/line driver with 5 V tolerant input/outputs; 3-state | Production | |
74LVC162244A; 74LVCH162244A | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | ACT | |
74LVC162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC162244ADGV | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVCH162244ADGG | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVCH162244ADGV | 16-bit buffer/line driver; 30 Ohm series termination resistors; 5 V tolerant input/output; 3-state | Production | |
74LVC16240A | 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state | ACT | |
74LVC16240ADGG | 16-bit buffer/line driver with 5V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC16241A | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | ACT | |
74LVC16241ADGG | 16-bit buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC16244A; 74LVCH16244A | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | ACT | |
74LVC16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC16244ADGV | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH16244ADGG | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVCH16244ADGV | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Production | |
74LVC1G07 | Buffer with open-drain output | ACT | |
74LVC1G07GF | Buffer with open-drain output | Not for design in | |
74LVC1G07GM | Buffer with open-drain output | Production | |
74LVC1G07GN | Buffer with open-drain output | Production | |
74LVC1G07GS | Buffer with open-drain output | Production | |
74LVC1G07GV | Buffer with open-drain output | Production | |
74LVC1G07GW | Buffer with open-drain output | Production | |
74LVC1G07GX | Buffer with open-drain output | Production | |
74LVC1G07GX4 | Buffer with open-drain output | Production | |
74LVC1G125 | Bus buffer/line driver; 3-state | ACT | |
74LVC1G125GF | Bus buffer/line driver; 3-state | Not for design in | |
74LVC1G125GM | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GN | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GS | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G125GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G126 | Bus buffer/line driver; 3-state | ACT | |
74LVC1G126GM | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GN | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GS | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GV | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GW | Bus buffer/line driver; 3-state | Production | |
74LVC1G126GX | Bus buffer/line driver; 3-state | Production | |
74LVC1G16 | Single buffer | ACT | |
74LVC1G16GM | Single buffer | Production | |
74LVC1G16GW | Single buffer | Production | |
74LVC1G17 | Single Schmitt trigger buffer | ACT | |
74LVC1G17GM | Single Schmitt trigger buffer | Production | |
74LVC1G17GN | Single Schmitt trigger buffer | Production | |
74LVC1G17GS | Single Schmitt trigger buffer | Production | |
74LVC1G17GV | Single Schmitt trigger buffer | Production | |
74LVC1G17GW | Single Schmitt trigger buffer | Production | |
74LVC1G17GX | Single Schmitt trigger buffer | Production | |
74LVC1G17GX4 | Single Schmitt trigger buffer | Production | |
74LVC1G240 | Single inverting buffer/line driver; 3-state | ACT | |
74LVC1G240GM | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GS | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GW | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G240GX | Single inverting buffer/line driver; 3-state | Production | |
74LVC1G34 | Single buffer | ACT | |
74LVC1G34GM | Single buffer | Production | |
74LVC1G34GN | Single buffer | Production | |
74LVC1G34GS | Single buffer | Production | |
74LVC1G34GV | Single buffer | Production | |
74LVC1G34GW | Single buffer | Production | |
74LVC1G34GX | Single buffer | Production | |
74LVC1G34GX4 | Single buffer | Production | |
74LVC2244A | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | ACT | |
74LVC2244ABQ | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74LVC2244AD | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74LVC2244APW | Octal buffer/line driver; 30 Ohm series termination; 5 V tolerant input/output; 3-state | Production | |
74LVC240A | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | ACT | |
74LVC240ABQ | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC240AD | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC240APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; inverting; 3-state | Production | |
74LVC244A; 74LVCH244A | Octal buffer/line driver; 3-state | ACT | |
74LVC244ABQ | Octal buffer/line driver; 3-state | Production | |
74LVC244ABZ | Octal buffer/line driver; 3-state | Production | |
74LVC244AD | Octal buffer/line driver; 3-state | Production | |
74LVC244APW | Octal buffer/line driver; 3-state | Production | |
74LVCH244ABQ | Octal buffer/line driver; 3-state | Production | |
74LVCH244AD | Octal buffer/line driver; 3-state | Production | |
74LVCH244APW | Octal buffer/line driver; 3-state | Production | |
74LVC2G07 | Buffers with open-drain outputs | ACT | |
74LVC2G07GF | Buffers with open-drain outputs | Not for design in | |
74LVC2G07GM | Buffers with open-drain outputs | Production | |
74LVC2G07GN | Buffers with open-drain outputs | Production | |
74LVC2G07GS | Buffers with open-drain outputs | Production | |
74LVC2G07GV | Buffers with open-drain outputs | Production | |
74LVC2G07GW | Buffers with open-drain outputs | Production | |
74LVC2G07GX | Buffers with open-drain outputs | Production | |
74LVC2G125 | Dual bus buffer/line driver; 3-state | ACT | |
74LVC2G125DC | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125GN | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125GS | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G125GT | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126 | Dual bus buffer/line driver; 3-state | ACT | |
74LVC2G126DC | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126DP | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GN | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GS | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G126GT | Dual bus buffer/line driver; 3-state | Production | |
74LVC2G16 | Dual buffer gate | ACT | |
74LVC2G16GM | Dual buffer gate | Production | |
74LVC2G16GW | Dual buffer gate | Production | |
74LVC2G17 | Dual non-inverting Schmitt trigger with 5 V tolerant input | ACT | |
74LVC2G17GM | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GN | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GS | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GV | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G17GW | Dual non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC2G240 | Dual inverting buffer/line driver; 3-state | ACT | |
74LVC2G240DC | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240DP | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GN | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GS | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G240GT | Dual inverting buffer/line driver; 3-state | Production | |
74LVC2G241 | Dual buffer/line driver; 3-state | ACT | |
74LVC2G241DC | Dual buffer/line driver; 3-state | Production | |
74LVC2G241DP | Dual buffer/line driver; 3-state | Production | |
74LVC2G241GN | Dual buffer/line driver; 3-state | Production | |
74LVC2G241GS | Dual buffer/line driver; 3-state | Production | |
74LVC2G241GT | Dual buffer/line driver; 3-state | Production | |
74LVC2G34 | Dual buffer gate | ACT | |
74LVC2G34GF | Dual buffer gate | Not for design in | |
74LVC2G34GM | Dual buffer gate | Production | |
74LVC2G34GN | Dual buffer gate | Production | |
74LVC2G34GS | Dual buffer gate | Production | |
74LVC2G34GV | Dual buffer gate | Production | |
74LVC2G34GW | Dual buffer gate | Production | |
74LVC2G34GX | Dual buffer gate | Production | |
74LVC3G07 | Triple buffer with open-drain output | ACT | |
74LVC3G07DC | Triple buffer with open-drain output | Production | |
74LVC3G07DP | Triple buffer with open-drain output | Production | |
74LVC3G07GN | Triple buffer with open-drain output | Production | |
74LVC3G07GS | Triple buffer with open-drain output | Production | |
74LVC3G07GT | Triple buffer with open-drain output | Production | |
74LVC3G16 | Triple buffer | ACT | |
74LVC3G16DP | Triple buffer | Production | |
74LVC3G17 | Triple non-inverting Schmitt trigger with 5 V tolerant input | ACT |
|
74LVC3G17DC | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17DP | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GN | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GS | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G17GT | Triple non-inverting Schmitt trigger with 5 V tolerant input | Production | |
74LVC3G34 | Triple buffer | ACT | |
74LVC3G34DC | Triple buffer | Production | |
74LVC3G34DP | Triple buffer | Production | |
74LVC3G34GN | Triple buffer | Production | |
74LVC3G34GS | Triple buffer | Production | |
74LVC3G34GT | Triple buffer | Production | |
74LVC541A | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | ACT | |
74LVC541ABQ | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC541AD | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVC541APW | Octal buffer/line driver with 5 V tolerant inputs/outputs; 3-state | Production | |
74LVT125; 74LVTH125 | 3.3 V quad buffer; 3-state | ACT | |
74LVT125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT125D | 3.3 V quad buffer; 3-state | Production | |
74LVT125PW | 3.3 V quad buffer; 3-state | Production | |
74LVTH125BQ | 3.3 V quad buffer; 3-state | Production | |
74LVTH125D | 3.3 V quad buffer; 3-state | Production | |
74LVTH125PW | 3.3 V quad buffer; 3-state | Production | |
74LVT126 | 3.3 V quad buffer; 3-state | ACT | |
74LVT126BQ | 3.3 V quad buffer; 3-state | Production | |
74LVT126D | 3.3 V quad buffer; 3-state | Production | |
74LVT126PW | 3.3 V quad buffer; 3-state | Production | |
74LVT162240A | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | ACT | |
74LVT162240ADGG | 3.3 V 16-bit inverting buffer/driver with 30 Ω termination resistors; 3-state | Production | |
74LVT162244B | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | ACT | |
74LVT162244BDGG | 3.3 V 16-bit buffer/driver with 30 Ohm termination resistors; 3-state | Production | |
74LVT16240A | 3.3 V 16-bit inverting buffer/driver; 3-state | ACT | |
74LVT16240ADGG | 3.3 V 16-bit inverting buffer/driver; 3-state | Production | |
74LVT16244B; 74LVTH16244B | 3.3 V 16-bit buffer/driver; 3-state | ACT | |
74LVT16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVTH16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74LVT2241 | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | ACT | |
74LVT2241D | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT2241PW | 3.3 V octal buffer/line driver with 30 Ohm series termination resistors; 3-state | Production | |
74LVT2244 | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | ACT | |
74LVT2244D | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT2244PW | 3.3 V octal buffer/line driver with 30 Ω termination resistors; 3-state | Production | |
74LVT240 | 3.3 V Octal inverting buffer/line driver; 3-state | ACT | |
74LVT240D | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT240PW | 3.3 V Octal inverting buffer/line driver; 3-state | Production | |
74LVT241 | 3.3 V octal buffer/line driver; 3-state | ACT | |
74LVT241BQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241D | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT241PW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244A; 74LVTH244A | 3.3 V octal buffer/line driver; 3-state | ACT | |
74LVT244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244ABQ | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244AD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244APW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244B; 74LVTH244B | 3.3 V octal buffer/line driver; 3-state | ACT | |
74LVT244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVT244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BD | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTH244BPW | 3.3 V octal buffer/line driver; 3-state | Production | |
74LVTN16244B | 3.3 V 16-bit buffer/driver; 3-state | ACT | |
74LVTN16244BDGG | 3.3 V 16-bit buffer/driver; 3-state | Production | |
74VHC125; 74VHCT125 | Quad buffer/line driver; 3-state | ACT | |
74VHC125BQ | Quad buffer/line driver; 3-state | Production | |
74VHC125D | Quad buffer/line driver; 3-state | Production | |
74VHC125PW | Quad buffer/line driver; 3-state | Production | |
74VHCT125BQ | Quad buffer/line driver; 3-state | Production | |
74VHCT125D | Quad buffer/line driver; 3-state | Production | |
74VHCT125PW | Quad buffer/line driver; 3-state | Production | |
74VHC126; 74VHCT126 | Quad buffer/line driver; 3-state | ACT | |
74VHC126BQ | Quad buffer/line driver; 3-state | Production | |
74VHC126D | Quad buffer/line driver; 3-state | Production | |
74VHC126PW | Quad buffer/line driver; 3-state | Production | |
74VHCT126BQ | Quad buffer/line driver; 3-state | Production | |
74VHCT126D | Quad buffer/line driver; 3-state | Production | |
74VHCT126PW | Quad buffer/line driver; 3-state | Production | |
74VHC244; 74VHCT244 | Octal buffer_line driver; 3-state | ACT | |
74VHC244BQ | Octal buffer_line driver; 3-state | Production | |
74VHC244D | Octal buffer_line driver; 3-state | Production | |
74VHC244PW | Octal buffer_line driver; 3-state | Production | |
74VHCT244BQ | Octal buffer_line driver; 3-state | Production | |
74VHCT244D | Octal buffer_line driver; 3-state | Production | |
74VHCT244PW | Octal buffer_line driver; 3-state | Production | |
74VHC541; 74VHCT541 | Octal buffer/line driver; 3-state | ACT | |
74VHC541BQ | Octal buffer/line driver; 3-state | Production | |
74VHC541D | Octal buffer/line driver; 3-state | Production | |
74VHC541PW | Octal buffer/line driver; 3-state | Production | |
74VHCT541BQ | Octal buffer/line driver; 3-state | Production | |
74VHCT541D | Octal buffer/line driver; 3-state | Production | |
74VHCT541PW | Octal buffer/line driver; 3-state | Production | |
HEF40244B | Octal buffers with 3-state outputs | ACT | |
HEF40244BT | Octal buffers with 3-state outputs | Production | |
HEF4049B | Hex inverting buffers | ACT | |
HEF4049BT | Hex inverting buffers | Production | |
HEF4050B | Hex non-inverting buffers | ACT | |
HEF4050BT | Hex non-inverting buffers | Production | |
XC7SET125 | Bus buffer/line driver; 3-state | ACT | |
XC7SET125GM | Bus buffer/line driver; 3-state | Production | |
XC7SET125GV | Bus buffer/line driver; 3-state | Production | |
XC7SET125GW | Bus buffer/line driver; 3-state | Production | |
XC7SH125 | Bus buffer/line driver; 3-state | ACT | |
XC7SH125GM | Bus buffer/line driver; 3-state | Production | |
XC7SH125GV | Bus buffer/line driver; 3-state | Production | |
XC7SH125GW | Bus buffer/line driver; 3-state | Production | |
XC7WH126 | Dual buffer/line driver; 3-state | ACT | |
XC7WH126DC | Dual buffer/line driver; 3-state | Production | |
XC7WH126DP | Dual buffer/line driver; 3-state | Production | |
74LVCH16541ADGG | 16-bit buffer/line driver; 3-state | Production |
Visit our documentation center for all documentation
Brochure (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
Nexperia_LOGIC_Handbook_201029 | Logic Application Handbook - Design Engineers Guide | Brochure | 2020-10-30 |
Leaflet (1) |
|||
File name | Title | Type | Date |
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 | Leaflet | 2019-04-12 |
Marcom graphics (1) |
|||
File name | Title | Type | Date |
DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.