Key features and benefits
- Mixed 5 V and 3.3 V applications
- Improved signal integrity with integrated termination resistors
- High noise immunity
- Flow through pin out for easy layout
- Wide supply voltage range
- Low propagation delay
- Overvoltage tolerant input options
- Integrated source termination resistor options
- Bus hold options
Key applications
- Frequency division
- Controlled delays
- Interface between asynchronous and synchronous systems
Parametric search
Flip-Flops/Latches&Registers/Counters/Dividers
Please wait loading data...
Parametric search is unavailable.
Products
Type number | Description | Status | Quick access |
---|---|---|---|
74HC107; 74HCT107 | Dual JK flip-flop with reset; negative-edge trigger | ACT | |
74HC107D | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC107PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HCT107D | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC109; 74HCT109 | Dual JK flip-flop with set and reset; positive-edge-trigger | ACT | |
74HC109D | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT109D | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HCT109PW | Dual JK flip-flop with set and reset; positive-edge-trigger | Production | |
74HC112; 74HCT112 | Dual JK flip-flop with set and reset; negative-edge trigger | ACT | |
74HC112D | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT112D | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HCT112PW | Dual JK flip-flop with set and reset; negative-edge trigger | Production | |
74HC73 | Dual JK flip-flop with reset; negative-edge trigger | ACT | |
74HC73D | Dual JK flip-flop with reset; negative-edge trigger | Production | |
74HC73PW | Dual JK flip-flop with reset; negative-edge trigger | Production | |
HEF4027B | Dual JK flip-flop | ACT | |
HEF4027BT | Dual JK flip-flop | Production |
Visit our documentation center for all documentation
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
TSSOP16_SOT403-1_mk | plastic, thin shrink small outline package; 16 leads; 0.65 mm pitch; 5 mm x 4.4 mm x 1.1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.