Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BC807-16QCH-Q | BC807-16QCH-QZ | 934664287147 | SOT8009 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information45 V, 500 mA PNP general-purpose transistors
PNP general-purpose transistor in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | Package | NPN complement | ||
---|---|---|---|---|
Name | JEDEC | Version | ||
BC807-16QCH-Q | DFN1412D-3 | MO-340CA | SOT8009 | BC817-16QCH-Q |
BC807-25QCH-Q | BC817-25QCH-Q | |||
BC807-40QCH-Q | BC817-40QCH-Q |
High power dissipation capability
High current
Three current gain selections
Suitable for Automatic Optical Inspection (AOI) of solder joint
Smaller footprint compared to conventional leaded SMD packages
Low package height of 0.5 mm
High-temperature applications up to 175 °C
Qualified according to AEC-Q101 and recommended for use in automotive applications
General-purpose switching and amplification
Space restricted applications
Type number | Package version | Package name | Size (mm) | Polarity | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | Tj [max] (°C) | fT [min] (MHz) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BC807-16QCH-Q | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | PNP | 455 | -45 | -500 | 100 | 250 | 175 | 80 | Y |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BC807-16QCH-Q | BC807-16QCH-QZ (934664287147) |
Active | 8S |
![]() DFN1412D-3 (SOT8009) |
SOT8009 |
REFLOW_BG-BD-1
|
SOT8009_147 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BC807-16QCH-Q | BC807-16QCH-QZ | BC807-16QCH-Q |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
BC807QCH-Q_SER | 45 V, 500 mA PNP general-purpose transistors | Data sheet | 2022-01-25 |
AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
SOT8009_147 | DFN1412D-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2021-02-08 |
BC807-16QCH-Q_Nexperia_Product_Reliability | BC807-16QCH-Q Nexperia Product Reliability | Quality document | 2024-04-22 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BC807-16QCH-Q | BC807-16QCH-Q SPICE model | SPICE model | 2024-04-05 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BC807-16QCH-Q | BC807-16QCH-Q SPICE model | SPICE model | 2024-04-05 |
SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BC807-16QCH-Q | BC807-16QCH-QZ | 934664287147 | Active | SOT8009_147 | 5,000 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.