Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PCMF1HDMI2BA-C | PCMF1HDMI2BA-CZ | 934661974087 | OL-PCMF1HDMI2BA-C | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationCommon-mode EMI filter for differential channels with integrated bidirectional ESD protection
Common-mode ElectroMagnetic Interference (EMI) filters with integrated bidirectional ElectroStatic Discharge (ESD) protection for one, two and three differential channels. The devices are designed to provide low insertion loss for differential high-speed signals on each channel while unwanted common-mode signals are attenuated.
Each differential channel incorporates two signal lines that are coupled by integrated coils. Diodes provide protection to downstream components from ESD voltages up to ±15 kV on each signal line.
Type number | Number of channels | Package Name |
---|---|---|
PCMF1HDMI2BA-C | 1 | WLCSP5 |
PCMF2HDMI2BA-C | 2 | WLCSP10 |
PCMF3HDMI2BA-C | 3 | WLCSP15 |
One, two and three differential channels common-mode EMI filters with integrated ESD protection
ESD protection up to ±15 kV contact discharge according to IEC 61000-4-2
Superior common-mode suppression over a wide frequency range
Superior RF performance compared to other integrated filters or discrete filters with external ESD protection
Extremely high symmetry between line pairs
Industry-standard Wafer-Level Chip-Scale Packages: WLCSP5, 10 and 15 for smaller footprint
Smartphone, cellular and cordless phone
HDMI2.1, HDMI2.0, HDMI1.4
General-purpose downstream ESD protection for differential data lines
Tablet PC and Mobile Internet Device (MID)
MIPI M-PHY and D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status |
---|---|---|---|---|---|---|---|---|---|---|
PCMF1HDMI2BA-C | OL-PCMF1HDMI2BA-C | WLCSP5 | 0.77 x 1.17 x 0.61 | Bidirectional | 1 | - | 0.3 | 7.5 | 15 | Production |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PCMF1HDMI2BA-C | PCMF1HDMI2BA-CZ (934661974087) |
Active |
![]() WLCSP5 (OL-PCMF1HDMI2BA-C) |
OL-PCMF1HDMI2BA-C | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PCMF1HDMI2BA-C | PCMF1HDMI2BA-CZ | PCMF1HDMI2BA-C |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PCMFXHDMI2BA_C_SER | Common-mode EMI filter for differential channels with integrated bidirectional ESD protection | Data sheet | 2020-05-20 |
OL-PCMF1HDMI2BA-C | wafer level chip-size package; 5 bumps (2-1-2) | Package information | 2023-05-31 |
PCMF1HDMI2BA-C_Nexperia_Product_Reliability | PCMF1HDMI2BA-C Nexperia Product Reliability | Quality document | 2023-04-04 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PCMF1HDMI2BA-C | PCMF1HDMI2BA-CZ | 934661974087 | Active | OL-PCMF1HDMI2BA-C_087 | 4,500 | Order product |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.