Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NX138BKH | NX138BKHH | 934661737125 | SOT8001 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information60 V, N-channel Trench MOSFET
N-channel enhancement mode Field-Effect Transistor (FET) in a leadless ultra small DFN0606-3 (SOT8001) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.
Low threshold voltage
Very fast switching
Trench MOSFET technology
ElectroStatic Discharge (ESD) protection > 2 kV HBM
Leadless ultra small and ultra thin SMD plastic package: 0.62 x 0.62 x 0.37 mm
Relay driver
High-speed line driver
Low-side loadswitch
Switching circuits
| Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | VGS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 5 V (mΩ) | RDSon [max] @ VGS = 2.5 V (mΩ) | VESD (kV) (kV) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | VGSth @25 C [min] (V) | VGSth [typ] (V) | VGSth [max] @25 C (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NX138BKH | SOT8001 | DFN0606-3 | Production | N | 1 | 60 | 20 | 2300 | 2900 | 4800 | 2000 | 150 | 0.38 | 0.1 | 0.5 | 0.38 | 0.5 | 1 | 1.5 | N | 20 | 3.1 | 2020-09-01 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NX138BKH | NX138BKHH (934661737125) |
Active | 0001 1100 |
DFN0606‑3 (SOT8001) |
SOT8001 | SOT8001_125 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NX138BKH | NX138BKHH | NX138BKH |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NX138BKH | 60 V, N-channel Trench MOSFET | Data sheet | 2023-02-06 |
| AN11261 | RC Thermal Models | Application note | 2025-09-10 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90059 | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8001 | 3D model for products with SOT8001 package | Design support | 2019-10-07 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| RS2429_RS2412_DFN0606Combi | RS2429_RS2412_DFN0606Combi | Marcom graphics | 2021-03-18 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2025-11-14 |
| SOT8001 | plastic, leadless ultra small package; 3 terminals; body 0.62 x 0.62 x 0.37 mm | Package information | 2022-05-27 |
| SOT8001_125 | DFN0606-3; Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2020-04-21 |
| NX138BKH | NX138BKH SPICE model | SPICE model | 2021-01-22 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NX138BKH | NX138BKHH | 934661737125 | Active | SOT8001_125 | 10,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.