One major factor in the advancement of semiconductors has been shrinking structure geometries - allowing more functionality to be squeezed into smaller spaces. The downside is that complete systems, as well as individual ICs and data lines, become more sensitive to transient voltage pulses. Covering ESD protection and TVS devices as well as common-mode choke and EMI filtering, Nexperia's protection technologies have evolved with these trends - offering the highest level of protection in the industry's smallest packages, while minimizing any negative impact on signal integrity.

Focus Product Families

USB Type C

How to avoid electromagnetic interference in high speed data communications

Application note (1)

File name Title Type Date
AN10753 ESD protection for USB 2.0 interfaces Application note 2013-02-07

Brochure (4)

File name Title Type Date
75017196 Protect USB On-The-Go and the Vbus charger from ESD with just one device Brochure 2012-04-24
939775017444 Discretes for portable devices and mobile handsets Brochure 2013-09-03
75017703 Small-signal discretes for automotive Brochure 2016-01-11
Application_Guide_for_USB_3_1 Application guide for USB 3.1 Brochure 2015-07-23

Leaflet (6)

File name Title Type Date
75017519 High-performance, small form-factor devices protect the NFC antenna Leaflet 2014-01-28
939775017539 300 W surge protection in a leadless, flat 2x2 mm package Leaflet 2014-05-20
939775017547 Application Guide Common Mode Filter Leaflet 2014-04-30
75017599 PUSB3TB6 - Very compact ESD protection for six high-speed data lines Leaflet 2014-09-09
75017654 TrEOS Protection - ESD protection without compromise Leaflet 2015-05-04
75017664 Application guide: ESD protection Leaflet 2015-07-03

Line card (2)

File name Title Type Date
75017085 Application guide: Flat-panel TV sets Line card 2012-03-12
75017689 ESD protection, TVS devices, and EMI filtering Line card 2015-11-25

Marcom graphics (1)

File name Title Type Date
DFN1006-2_SOD882_mk plastic, leadless ultra small package; 2 terminals; 0,65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body Marcom graphics 2017-01-28

Selection guide (1)

File name Title Type Date
75017631 Discretes Semiconductors Selection Guide 2016 Selection guide 2016-02-16

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, we’ll get back to you shortly.

Or contact us for further support.