Press releases
AC/DC flyback controllers from Nexperia enable ...
Controllers improve power efficiency and also reduce standby power consumption
Read moreNexperia’s transformer drivers improve efficiency ...
Push-pull drivers enable 6 W of power delivery at up to 90% efficiency in a small, SOT package
Read moreNexperia enhances Zener diode portfolio to address ...
50 μA and general-purpose devices offer package flexibility for automotive and non-automotive ...
Read moreNexperia now offers automotive qualified ...
Single and dual footprints offer superior thermal performance than legacy packages Nexperia ...
Read moreNexperia to offer popular power BJTs in space and ...
Addressing the industry’s demand for power bipolar junction transistors in more modern packaging
Read moreNexperia expands power device portfolio to include ...
Low voltage ideal diodes reduce power losses by up to an order of magnitude Nexperia announced ...
Read moreNexperia’s response to news that semiconductors are ...
Nexperia strongly condemns the illegal invasion of Ukraine by Russia. We comply with ...
Read moreExtended NextPower 80/100V MOSFET portfolio from ...
Optimized for low RDSon, low spiking and high efficiency in switching applications.
Read moreNexperia adds new high-current eFuse with superior ...
Integrated auto-reset low-resistance FET minimizes operating power dissipation Nexperia today ...
Read moreNexperia’s 650 V ultra- and hyperfast recovery ...
Package configuration allows rectifiers to comply with higher creepage and clearance standards
Read more