Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT429 | TO-247-3 | Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3 | TO-247-3 (JEDEC) | 2023-05-24 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT429 | 3D model for products with SOT429 package | Design support | 2023-03-13 |
TO-247_SOT429_mk | plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body | Marcom graphics | 2019-02-19 |
SOT429 | plastic, single-ended through-hole package; 3 leads; 5.45 mm pitch; 20.45 mm x 15.6 mm x 4.95 mm body | Package information | 2020-04-21 |
SOT429_127 | TO-247; Tube pack; Standard product orientation | Packing information | 2020-04-21 |
Products in this package
GaN FETs
Type number | Description | Quick access |
---|---|---|
GAN063-650WSA | 650 V, 50 mΩ Gallium Nitride (GaN) FET |