Key features and benefits
- Low current (max. 100 mA)
- Reduced component count and pick-and-place costs
- Low voltage (max. 30 and 6 V)
- Smaller designs
Key applications
- General purpose switching and amplification
- Schmitt trigger applications
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
BCV63; BCV63B | NPN general-purpose double transistors | ACT | |
BCV63 | NPN general-purpose double transistors | Production | |
BCV63B | NPN general-purpose double transistors | Production | |
BCV64B | PNP general-purpose double transistor | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT143B_mk | plastic, surface-mounted package; 4 leads; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.