Key features and benefits
- ± 10% resistance ratio tolerance
- Reduces pick and place costs
- Built-in bias resistors
- Reduces component count
- 100 mA, 500 mA and up to 800 mA output current capability
- Simplifies circuit design
Key applications
- Controlling IC inputs
- Digital systems
- Switching loads
Parametric search
Products
Type number | Description | Status | Quick access |
---|---|---|---|
PBRN123ET-Q | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRP113ET-Q | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRP123ET-Q | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 2.2 kΩ | Production | |
PBRP113ZT-Q | 40 V, 600 mA PNP PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRN113ET-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 1 kΩ | Production | |
PBRP123YT-Q | 40 V, 600 mA PNP PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production | |
PBRN113ZT-Q | 40 V, 600 mA NPN PB RET; R1 = 1 kΩ, R2 = 10 kΩ | Production | |
PBRN123YT-Q | 40 V, 600 mA NPN PB RET; R1 = 2.2 kΩ, R2 = 10 kΩ | Production |
Marcom graphics (1) |
|||
---|---|---|---|
File name | Title | Type | Date |
SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Selection guide (1) |
|||
File name | Title | Type | Date |
Nexperia_Selection_guide_2023.pdf | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.