Features and Benefits
CCPAK MOSFETs are designed to meet the high-power demands of next-generation industrial and automotive applications:
- Top- (CCPAK1212i) or bottom-side (CCPAK) cooled options for design flexibility
- High power rating (1.5 kW) in a compact 12 x 12mm package.
- Ultra-low RDS(on) for low I2R conduction losses.
- Best-in-class linear mode (SOA), in-rush & surge protection.
- Copper-clip technology gives low electrical & thermal resistance.
- High performance silicon.
- Outstanding board level reliability.
- AEC-Q101 qualified
Applications
Industrial:
- High-power BLDC motor control and converstion (DC/DC & AC/DC)
- Battery management & protection
- Renewable energy storage
- Hotswap for communication infrastructure
- Battery management systems
Automotive:
- Light-electric / Electric vehicle applications
- 48 to 12 V DC-DC Converters
- Synchronous rectifier for On-Board Charging (OBC) systems
- 48 V Traction Inverters & Belt Starter Generator (BSG)
- Battery management systems
Featured products
Featured documents
Latest videos
Nexperia AEC-101 qualified CCPAK1212 MOSFETs for 48 V xEV applications
Parametric search
Please wait, loading data... Products
Automotive qualified products (AEC-Q100/Q101)
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BUK7A1R0-100L | N-channel 100V, 0.99mΩ, Standard Level MOSFET in CCPAK1212 | Production | |
| BUK7A1R3-100L | N-channel 100V, 1.3mΩ, Standard Level MOSFET in CCPAK1212 | Production | |
| BUK7T1R0-100L | N-channel 100V, 1.04mΩ, Standard Level MOSFET in CCPAK1212i | Production | |
| BUK7T1R4-100L | N-channel 100V, 1.35mΩ, Standard Level MOSFET in CCPAK1212i | Production |
MOSFETs
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BUK7A1R0-100L | N-channel 100V, 0.99mΩ, Standard Level MOSFET in CCPAK1212 | Production | |
| BUK7A1R3-100L | N-channel 100V, 1.3mΩ, Standard Level MOSFET in CCPAK1212 | Production | |
| BUK7T1R0-100L | N-channel 100V, 1.04mΩ, Standard Level MOSFET in CCPAK1212i | Production | |
| BUK7T1R4-100L | N-channel 100V, 1.35mΩ, Standard Level MOSFET in CCPAK1212i | Production | |
| PSMN1R0-100ASE | N-channel, 100 V, 1.04 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMN1R0-100ASF | NextPower 100 V, 0.99 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
| PSMN1R0-100CSF | NextPower 100 V, 1.04 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
| PSMN1R0-80CSE | N-channel, 80 V, 0.95 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R1-100CSE | N-channel, 100 V, 1.09 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R1-80ASF | NextPower 80 V, 1.11 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
| PSMN1R1-80CSF | NextPower 80 V, 1.16 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
| PSMN1R2-80ASE | N-channel, 80 V, 1.18 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMN1R2-80CSE | N-channel, 80 V, 1.3 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R3-100ASF | NextPower 100 V, 1.3 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
| PSMN1R4-100ASE | N-channel, 100 V, 1.36 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMN1R4-100CSE | N-channel, 100 V, 1.42 mOhm, MOSFET with enhanced SOA in CCPAK1212i package | Production | |
| PSMN1R4-100CSF | NextPower 100 V, 1.35 mOhm, N-channel MOSFET in CCPAK1212i package | Production | |
| PSMNR90-80ASE | N-channel, 80 V, 0.9 mOhm, MOSFET with enhanced SOA in CCPAK1212 package | Production | |
| PSMNR90-80ASF | NextPower 80 V, 0.85 mOhm, N-channel MOSFET in CCPAK1212 package | Production | |
| PSMNR90-80CSF | NextPower 80 V, 0.9 mOhm, N-channel MOSFET in CCPAK1212i package | Production |
Documentation
| File name | Title | Type | Date |
|---|---|---|---|
| RS6121_CCPAK1212i_MOSFETs.png | - | Marcom graphics | 2024-11-15 |
| AN11243.pdf | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2025-09-08 |
| AN50006.pdf | Power MOSFETs in linear mode | Application note | 2025-09-08 |
| AN50014.pdf | Understanding the MOSFET peak drain current rating | Application note | 2025-09-08 |
| AN90001.pdf | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2025-09-08 |
| AN90016.pdf | Maximum continuous currents in NEXPERIA LFPAK power MOSFETs | Application note | 2025-09-08 |
| AN90046.pdf | CCPAK1212i Design Guide | Application note | 2025-09-08 |
| AN11261.pdf | RC Thermal Models | Application note | 2025-09-10 |
| AN90059.pdf | Power MOSFET gate driver fundamentals | Application note | 2025-09-10 |
| nexperia_document_CCPAK_MOSFETs_2025-CHN.pdf | CCPAK MOSFETs leaflet CHN | Leaflet | 2025-09-18 |
| nexperia_document_CCPAK_MOSFETs_2025.pdf | CCPAK MOSFETs leaflet | Leaflet | 2025-09-18 |
| AN11156.pdf | Using Power MOSFET Zth Curves | Application note | 2025-10-21 |
| AN11158.pdf | Understanding power MOSFET data sheet parameters | Application note | 2025-10-21 |
Please contact us if you have any questions. If you are in need of design support, please fill in the answer form, we will get back to you shortly.
Please visit our contact us or {1} for further support.