USB Type-C AC/DC charger / adaptor (240 W)

The USB-power delivery (PD) architecture is excellent for end-to-end power support, and provides quick charging possibilities through a device’s USB port. USB-PD extends beyond USB Battery Charging to allow up to 240 W charging, power support and role swap for system power optimization. The Standard Power Range (SPR) offers from 5.0 V @ 2.0 A for handhelds and wearables up to 20 V @ 5.0 A for ultrabooks. With the addition of the Extended Power Range (EPR), the Type-C connector can support up to 48 V @ 5.0 A to power for example 4K LED displays without cooling.

  • Block diagram
  • Design considerations
  • Design resources
  • Product listing
  • Support

Block diagram

Primary sidecontroller Secondaryside controller USB Type-CPD controller TVSdiode TVSdiode CCD+ / D- Optocoupler grid aaa-043295 Highlighted components are Nexperia focus products.

Rectifier

Primary side controller

Primary side switch

Secondary side switch

Secondary side controller

USB Type-C PD controller

ESD protection

Zener diodes

Select a component

To view more information about the Nexperia components used in this application, please select a component above or click on a component (highlighted in blue) in the block diagram.

Design considerations

  • Multiple output voltages as defined in the USB PD standard
  • Fast charging
  • Support of international energy regulations like Energy Star
  • USB performance scalability