MOSFET selector for Synchronous SEPIC DC-DC converter application

With over 900 products in our portfolio – you don’t need to be an expert in MOSFETs to select the device with the best performance for your Synchronous SEPIC DC-DC converter requirements.

Use the tool below to specify Input-Output Voltage, Output Power and desired Switching Frequency of your design, to select the best MOSFETs available based on simulated efficiency of our SPICE models in a synchronous SEPIC circuit. The actual performance can vary based on the circuit design, layout and other external parameters.