TVS for mobile applications

For outstanding protection against transient over-voltage

Nexperia offers Mobile TVS solutions in ultra flat DSN1608-2, compact DFN2020-3 and ultra compact DFN1006-2 leadless packages, catering to diverse design needs while offering high surge robustness.

As the market leader in Protection, Nexperia keeps innovating and continuously adds more types that match the portable segment demand for high-robustness devices in small packages.

The PTVS Transient Voltage Suppressors portfolio consists of more than 20 types, addressing single-line protection needs from 5 V to 26 V reverse working voltage. All our PTVS solutions protect effectively single-line interfaces against 30 kV electrostatic discharge (IEC61000-4-2 standard).

Features and benefits

  • High surge robustness: 32 A up to 178 A at 8/20 µs pulse
  • Small packages: DSN1608-2, DFN2020-3 & DFN1006-2
  • Wide portfolio with over 20 different types available
     

Key applications

  • USB-PD up to 20 V
  • Battery line / charger port
  • Supply line
  • Hard-disks & SSD
  • Audio interface
  • Power supply protection
  • Industrial application
  • Power management
     

Parametric search

TVS for mobile applications
Please wait, loading data...
Parametric search is unavailable.

Products

Type number Description Status Quick access
PTVS10VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS12VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS12VZ1USKN Transient voltage suppressor in DSN1608-2 for mobile applications EndOfLife
PTVS15VZ1UPC Transient Voltage Suppressor Production
PTVS15VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS18VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS20VD1UL Ultra compact Transient Voltage Suppressor Production
PTVS20VZ1UPC Transient Voltage Suppressor Production
PTVS20VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS22VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS24VZ1UPA Transient Voltage Suppressor Production
PTVS24VZ1UPC Transient Voltage Suppressor Production
PTVS24VZ1UPD Transient Voltage Suppressor Production
PTVS26VZ1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS28VZ1UPC Transient Voltage Suppressor Production
PTVS30VZ1UPA Transient Voltage Suppressor Production
PTVS36VZ1UPC Transient Voltage Suppressor Production
PTVS3V3D1BAL Ultra compact Transient Voltage Supressor Production
PTVS3V3Z1BSC Ultra compact transient voltage suppressor Production
PTVS48VZ1UPC Transient Voltage Suppressor Production
PTVS4V5D1BL Ultra compact Transient Voltage Supressor Production
PTVS4V5D1BL-Q Ultra compact Transient Voltage Supressor Production
PTVS4V8Z1UPC Transient Voltage Suppressor Production
PTVS5V0D1UCL Transient Voltage Suppressor Production
PTVS5V0Z1BSC Ultra compact transient voltage suppressor Production
PTVS5V0Z1UCL Transient Voltage Suppressor Production
PTVS5V0Z1UPC Transient Voltage Suppressor Production
PTVS5V0Z1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V0Z1USKN Transient voltage suppressor in DSN1608-2 for mobile applications EndOfLife
PTVS5V0Z1USKP Transient voltage suppressor in DSN1608-2 for mobile applications Production
PTVS5V5D1BL Ultra compact transient voltage suppressor Production
PTVS5V5D1BL-Q Ultra compact transient voltage supressor Production
PTVS5V5Z1UPC Transient Voltage Suppressor Production
PTVS6V3D1UCL Transient Voltage Suppressor Production
PTVS6V3Z1UCL Transient Voltage Suppressor Production
PTVS6V3Z1UPC Transient Voltage Suppressor Production
PTVS7V5Z1USK Transient voltage suppressor in DSN1608-2 for mobile applications Production
Visit our documentation center for all documentation

Brochure (1)

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017.pdf ESD Protection Application guide Brochure 2018-12-21

Leaflet (1)

File name Title Type Date
Nexperia_document_leaflet_MobileTVS_201804.pdf TVS for Mobile applications Leaflet 2018-05-08

Marcom graphics (1)

File name Title Type Date
DFN2020-3_SOT1061_mk.png plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body Marcom graphics 2017-01-28

White paper (1)

File name Title Type Date
WhitePaper_TVS_Diodes.pdf What are TVS diodes and how do you choose the right one? White paper 2020-02-12

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Cross reference