Key features and benefits
- Multi-channel support for various lighting platforms
- 40 V input suitable for direct connection to 12 V car battery
- Up to 100 mA per channel driving capability
- Chip level certification: ASIL-B qualified version to support system functional safety
Key applications
- Automotive exterior lights (daytime running, signal / indication)
- Automotive interior lighting
Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| NEX13120PC-Q100 | 12-channel automotive linear LED driver | Production | |
| NEX13160FPE-Q100 | 16-channel automotive linear LED driver | Qualification | |
| NEX13160PE-Q100 | 16-channel automotive linear LED driver | Production | |
| NEX13161FPE-Q100 | 16-channel automotive linear LED driver | Qualification | |
| NEX13161PE-Q100 | 16-channel automotive linear LED driver | Production | |
| NEX13240FPE-Q100 | 24-channel automotive linear LED driver | Qualification | |
| NEX13240PE-Q100 | 24-channel automotive linear LED driver | Production | |
| NEX13241FPE-Q100 | 24-channel automotive linear LED driver | Qualification | |
| NEX13241PE-Q100 | 24-channel automotive linear LED driver | Production |
User manual (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| UM90053.pdf | NEX13120PC-Q100 12-channel automotive linear LED driver evaluation board | User manual | 2025-04-03 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.