Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

SiC MOSFETs

Silicon Carbide (SiC) MOSFETs - raising the bar for safe, robust and reliable power switching

 

Addressing the growing demand for high-power and high-voltage industrial applications, Nexperia’s Silicon Carbide MOSFETs, with their excellent RDSon temperature stability, fast switching speed, and high short-circuit ruggedness, make them the product of choice for E-vehicle charging infrastructure, photovoltaic inverters, and motor drives.

Design benefits

  • Very low switching losses
  • Fast reverse recovery
  • Fast switching speed
  • Temperature independent turn-off switching losses
  • Very fast and robust intrinsic body diode

Key technical features

  • Best-in-class RDSon temperature dependency
  • Superior gate charge and beneficial gate charge ratio
    • Low power consumption of gate drivers
    • High tolerance against parasitic turn-on
  • Ultra small threshold voltage tolerance
  • Robust body diode with very low forward voltage
  • Lower leakage current up to 1200 V

Key applications

  • E-vehicle charging infrastructure
  • Photovoltaic inverters
  • Switch mode power supply
  • Uninterruptable power supply
  • Motor drives

Parametric search

SiC MOSFETs
Please wait, loading data...
Parametric search is unavailable.
Version Name Description Mounting method Surface mount Pins Pitch (mm) Footprint area (mm²) PDF
Visit our documentation center for all documentation

Application note (1)

File name Title Type Date
AN90048.pdf Understanding of critical SiC parameters for efficient and stable designs Application note 2023-12-21

Brochure (2)

File name Title Type Date
CHINESE_FINAL_2023-0001_NEX_181_SiC_MOSFETs_Factsheet_Update.pdf CHINESE_FINAL_2023_NEX_SiC_MOSFETs_Factsheet_Update Brochure 2023-11-29
Final_2023-0001_NEX_181_SiC_MOSFETs_Factsheet_Update_v02.pdf NEX 181 SiC MOSFETs Factsheet v02 Brochure 2023-11-20

Data sheet (2)

File name Title Type Date
NSF040120L3A0.pdf 1200 V, 40 mΩ, N-channel SiC MOSFET Data sheet 2024-09-09
NSF080120L3A0.pdf 1200 V, 80 mΩ, N-channel SiC MOSFET Data sheet 2023-12-06

Leaflet (3)

File name Title Type Date
2025-0001_NEX_108_Leaflet_-_Update_SiC_MOSFET_May2025_-V02.pdf 2025-0001_NEX_108_Leaflet_Update_SiC_MOSFET_May2025_V02 Leaflet 2025-05-09
2025-0001_NEX_024_Leaflet_Update_SiC_MOSFET-CN.pdf Leaflet SIC Mosfets update 04-2025 CN Leaflet 2025-04-04
2025_0001_NEX_024_Leaflet_Update_SiC_MOSFET_v5.pdf 2025_0001_NEX_024_Leaflet_Update_SiC_MOSFET_v5 Leaflet 2025-03-13

Marcom graphics (1)

File name Title Type Date
SOT429-2_TO-247-TL.png Plastic single-ended through-hole package; heatsink mounted; 1 mounting hole; 3-lead TO-247-3L Marcom graphics 2023-11-15

SPICE model (22)

File name Title Type Date
NSF040120D7A1_L3_model_LTspice_V2_0.zip NSF040120D7A1_L3 LTspice model SPICE model 2025-09-01
NSF040120D7A1-Q_L3_model_LTspice_V2_0.zip NSF040120D7A1-Q_L3 LTspice model SPICE model 2025-09-01
NSF030120L4A0-Q_model_LTspice_V1_0.zip NSF030120L4A0-Q LTspice model SPICE model 2025-09-01
NSF060120D7A0-Q_model_LTspice_V1_0.zip NSF060120D7A0-Q LTspice model SPICE model 2025-07-10
NSF040120L4A1_model_LTspice_V1_0.zip NSF040120L4A1 LTspice model SPICE model 2025-07-09
NSF030120D7A0-Q_model_LTspice_V1_0.zip NSF030120D7A0-Q LTspice model SPICE model 2025-07-09
NSF017120T2A0_model_LTspice_V1_0.zip NSF017120T2A0 LTspice model SPICE model 2025-04-15
NSF040120T2A1_model_LTspice_V1_0.zip NSF040120T2A1 LTspice model SPICE model 2025-04-14
NSF060120T2A0_model_LTspice_V1_0.zip NSF060120T2A0 LTspice model SPICE model 2025-03-18
NSF040120L3A0_model_LTspice.zip NSF040120L3A0 LTspice model SPICE model 2025-03-18
NSF030120T2A0_model_LTspice_V1_0.zip NSF030120T2A0 LTspice model SPICE model 2025-03-18
NSF060120L4A0_model_LTspice_V1_0.zip NSF060120L4A0 LTspice model SPICE model 2024-07-02
NSF060120L3A0_model_LTspice_V1_0.zip NSF060120L3A0 LTspice model SPICE model 2024-07-02
NSF030120L4A0_model_LTspice_V1_0.zip NSF030120L4A0 LTspice model SPICE model 2024-07-02
NSF030120L3A0_model_LTspice_V1_0.zip NSF030120L3A0 LTspice model SPICE model 2024-07-02
NSF080120D7A0_model_LTspice_V1_0.zip NSF080120D7A0 LTspice model SPICE model 2024-05-21
NSF060120D7A0_model_LTspice_V1_0.zip NSF060120D7A0 LTspice model SPICE model 2024-05-21
NSF040120D7A0_model_LTspice_V1_0.zip NSF040120D7A0 LTspice model SPICE model 2024-05-21
NSF030120D7A0_model_LTspice_V1_0.zip NSF030120D7A0 LTspice model SPICE model 2024-05-21
NSF040120L4A0_model_LTspice_V1_0.zip NSF040120L4A0 LTspice model SPICE model 2024-03-21
NSF080120L4A0_model_LTspice.zip NSF080120L4A0 LTspice model SPICE model 2024-02-29
NSF080120L3A0_model_LTspice.zip NSF080120L3A0 LTspice model SPICE model 2024-02-29

User manual (1)

File name Title Type Date
UM90031.pdf A guide to using Nexperia SiC MOSFET LTspice models User manual 2025-03-18

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our community forum or contact us for further support.


Cross reference