Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

1PS181

High-speed double diode

The 1PS181 consists of two high-speed switching diodes with common anodes, fabricated in planar technology, and encapsulated in the small plastic SMD SC59 package.

This product has been discontinued

Features and benefits

  • Small plastic SMD package
  • High switching speed: max. 4 ns
  • Continuous reverse voltage: max. 80 V
  • Repetitive peak reverse voltage: max. 85 V
  • Repetitive peak forward current: max. 500 mA.

Applications

  • High-speed switching in e.g. surface mounted circuits.

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
1PS181 1PS181,115
(934028440115)
Obsolete no package information
1PS181,135
(934028440135)
Obsolete
1PS181,185
(934028440185)
Obsolete

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
1PS181 1PS181,115 1PS181 rohs rhf rhf
1PS181 1PS181,135 1PS181 rohs rhf rhf
1PS181 1PS181,185 1PS181 rohs rhf rhf
Quality and reliability disclaimer

Documentation (1)

File name Title Type Date
1PS181 1PS181 SPICE model SPICE model 2025-10-11

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
1PS181 1PS181 SPICE model SPICE model 2025-10-11

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.