×

74AUP1T58GF

Low-power configurable gate with voltage-level translator

The 74AUP1T58 is a configurable multiple function gate with level translating, Schmitt-trigger inputs. The device can be configured as any of the following logic functions AND, OR, NAND, NOR, XOR, inverter and buffer; using the 3-bit input. All inputs can be connected directly to VCC or GND. Low threshold Schmitt trigger inputs allow these devices to be driven by 1.8 V logic levels in 3.3 V applications.

This device ensures very low static and dynamic power consumption across the entire VCC range from 2.3 V to 3.6 V. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

This product has been discontinued

Features and benefits

  • Wide supply voltage range from 2.3 V to 3.6 V

  • High noise immunity

  • Low static power consumption; ICC = 1.5 μA (maximum)

  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B

  • Overvoltage tolerant inputs to 3.6 V

  • Low noise overshoot and undershoot < 10 % of VCC

  • IOFF circuitry provides partial power-down mode operation

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 3A exceeds 5000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Parametrics

Type number Product status Package name
74AUP1T58GF End of life XSON6

PCB Symbol, Footprint and 3D Model

Model Name Description

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74AUP1T58GF 74AUP1T58GF,132
(935281365132)
Obsolete no package information

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74AUP1T58GF 74AUP1T58GF,132 74AUP1T58GF rohs rhf rhf
Quality and reliability disclaimer

Documentation (4)

File name Title Type Date
74AUP1T58 Low-power configurable gate with voltage-level translator Data sheet 2023-07-26
AN10161 PicoGate Logic footprints Application note 2002-10-29
aup1t58 aup1t58 IBIS model IBIS model 2014-12-21
Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Nexperia_document_leaflet_Logic_AUP_technology_portfolio_201904 Leaflet 2019-04-12

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
aup1t58 aup1t58 IBIS model IBIS model 2014-12-21

PCB Symbol, Footprint and 3D Model

Model Name Description

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.