Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74AVC16334ADGG
16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3‑state
The 74AVC16334A is a 16-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).
This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Power off disables 74AVC16334A outputs, permitting Live Insertion
Integrated input diodes to minimize input overshoot and undershoot
Applications
Parametrics
Type number | Product status | VCC (V) | Logic switching levels | Output drive capability (mA) | tpd (ns) | Nr of bits | Power dissipation considerations | Tamb (°C) | Rth(j-a) (K/W) | Ψth(j-top) (K/W) | Rth(j-c) (K/W) | Package name |
---|---|---|---|---|---|---|---|---|---|---|---|---|
74AVC16334ADGG | End of life | 1.2 - 3.6 | CMOS | ± 12 | 2.0 | 16 | very low | -40~85 | 82 | 1.8 | 35 | TSSOP48 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC16334ADGG | 74AVC16334ADGG,112 (935267930112) |
Obsolete | 74AVC16334ADGG | no package information | |||
74AVC16334ADGG,118 (935267930118) |
Obsolete | 74AVC16334ADGG | |||||
74AVC16334ADGG,512 (935267930512) |
Obsolete | 74AVC16334ADGG | |||||
74AVC16334ADGG,518 (935267930518) |
Obsolete | 74AVC16334ADGG |
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
74AVC16334A | 16-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | Data sheet | 2018-09-12 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
av334a15 | av334a15 IBIS model | IBIS model | 2013-04-07 |
av334a18 | av334a18 IBIS model | IBIS model | 2013-04-07 |
av334a25 | av334a25 IBIS model | IBIS model | 2013-04-07 |
av334a33 | av334a33 IBIS model | IBIS model | 2013-04-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.